(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· A clamp type that can be installed and removed easily.
· The turntable can rotate 360°.
· With anvil for better striking work and improved work efficiency.
[Applications]
· Ideal for fixing small workpieces and for light work.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
For cast parts, the tough cast iron body, the movable body, and the female thread are designed to maintain sufficient strength with a hard material cast under the quality control of a JIS factory. Heading is used for the stopper balls on both ends of the handle to prevent them from falling out. Features rubber rings attached on both ends of the handle on the inside to prevent hands and fingers from getting caught.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
JIS Vise Mouthpiece (2 Pieces 1 Set)
Nabeya
[Features]
· JIS vise base (2-piece set) for side-vise parts
Days to Ship: | 8 Days or more |
---|
Vise Mounting Bolt Set【1-3 Pieces Per Package】
Nabeya
Provided as a set for vise mounting. A set that includes 3 bolts, 3 flat washers, and 3 spring washers.
Days to Ship: | 8 Days or more |
---|
Nabeya
One unit does the work of three. (1) Vise (2) Pipe/Vise (3) Anvil
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Can be mounted on your current vise with the magnet.
· Can be used for any vise whether it is industrial or for do-it-yourself carpenters, machine vises, or work vises.
Days to Ship: | 9 Days or more |
---|
Woodworking Vise - Under Platform, GW
Nabeya
[Features]
· A tool type that can be mounted on the top surface of a workbench.
· The main body and movable parts are made of robust hard cast iron FC250.
· Trapezoidal screws are used for powerful tightening.
· Stopper balls are integrated casting, so they will not come off.
· All parts are interchangeable and replaceable.
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Woodworking Vise - Under Platform, GWO-150
Nabeya
A tool type that can be mounted on the top surface of a workbench. The main body and movable parts are made of tough cast iron FC250. The screw is trapezoidal type and strong tightening is possible. Stopper balls are integrated casting, so they will not come off. All parts are compatible and replaceable.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Powerful angle vise.
· High fastening force: internal processing of the main body is done by broaching so the load loss is low and high fastening force is achieved.
· Highly durable: Tough cast iron and ductile parts are heavy duty, damage-resistant, and durable.
· Easy lubrication and smooth operation.
· Jaw portions are subjected to charcoal heat treatment with good durability; replacement is possible, allowing long vise service life.
· Stopper balls have heading so they will not come off.
· A turntable can be installed.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Woodwork Vise for School Teaching Material (Under Platform Type) Spindle
Nabeya
Various parts for horizontal vise.
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Woodwork Vise (Above Table Type)
Nabeya
An anvil is attached. The socket has a plate. Easy to mount.
Days to Ship: | 11 Days or more |
---|
Woodwork Vise (Under Table Type)
Nabeya
The body, movable part, and screw head are made of tough cast iron FC250, and the guide and screw are made of steel SS400, making it robust. All parts are compatible and replaceable.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Engineer's Vise (Square Shaft)
Trusco Nakayama
[Features]
· Tough body to maintain strong tightening force.
Days to Ship: | 9 Days or more |
---|
Engineer's Vise (Square Shaft) Rotating Table for Vise
Trusco Nakayama
[Features]
· Setting a rotary base to the lead vise allows work at all angles (360°).
Days to Ship: | 8 Days or more |
---|
Engineer's Vise (Square Shaft) Handle
Trusco Nakayama
For use with a lead vise
For complete product overview and details on Engineer's Vise (Square Shaft) Handle see the sections below:
Days to Ship: | 8 Days or more |
---|
Engineer's Vise (Square Shaft) Female Thread
Trusco Nakayama
For use with a lead vise
For complete product overview and details on Engineer's Vise (Square Shaft) Female Thread see the sections below:
Days to Ship: | 8 Days or more |
---|
Upright Vise (Round Body Shaft)
Trusco Nakayama
[Features]
· Made of strong cast iron and has durability.
Days to Ship: | 8 Days or more |
---|
Upright Vise (Round Body Shaft) Female Screw
Trusco Nakayama
For Upright Vise
For complete product overview and details on Upright Vise (Round Body Shaft) Female Screw see the sections below:
Days to Ship: | 8 Days or more |
---|
Upright Vise (Heavy-Duty Type / Round Body Shaft)
Trusco Nakayama
[Features]
· Made of ductile cast iron and has impact resistance and durability. Withstands heavy use.
Days to Ship: | 8 Days or more |
---|
Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap【2 Pieces Per Package】
Trusco Nakayama
For Upright Vise
For complete product overview and details on Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap see the sections below:
Days to Ship: | 8 Days or more |
---|
Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap Fixing Screw Set【4 Pieces Per Package】
Trusco Nakayama
For Upright Vise
For complete product overview and details on Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap Fixing Screw Set see the sections below:
Days to Ship: | 7 Days or more |
---|
Upright Vise (Heavy-Duty Type / Round Body Shaft) Handle
Trusco Nakayama
For Upright Vise
For complete product overview and details on Upright Vise (Heavy-Duty Type / Round Body Shaft) Handle see the sections below:
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
For heavy-duty upright vise
For complete product overview and details on Heavy Duty Upright Vise (Heavy Duty Type, Round Body Shaft, Turntable Provided Type) Connector Anchoring Screw Set see the sections below:
Days to Ship: | 8 Days or more |
---|
Heavy Duty Upright Vise (Heavy Duty Type, Round Body Shaft, Turntable Provided Type) Handle
Trusco Nakayama
For heavy-duty upright vise
For complete product overview and details on Heavy Duty Upright Vise (Heavy Duty Type, Round Body Shaft, Turntable Provided Type) Handle see the sections below:
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).
Days to Ship: | 8 Days or more |
---|
Stainless Steel Vise Bracket / Fixing Thread Set
Trusco Nakayama
[Applications]
· For Stainless Steel Vise
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Applications]
· For Stainless Steel Vise
Days to Ship: | 8 Days or more |
---|
Multi Combination Vise (Strong Type, Round Body Shaft)
Trusco Nakayama
[Features]
· Powerful round vise made of strong cast iron, with excellent durability.
· Can be rotated vertically across 360°. Rotary base type can be rotated horizontally across 360°.
· The vise can be used for pipes and irregularly shaped objects.
· With anvil function.
· Each base is fully quenched.
Days to Ship: | 9 Days or more |
---|
Multi Combination Vise (Strong Type, Round Body Shaft), Clamp and Securing Screw Set
Trusco Nakayama
[Applications]
· For Multi Combination Vise
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Hozan | Trusco Nakayama | Trusco Nakayama | Nabeya | Hozan | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Woodwork Vise for School Teaching Material (Under Platform Type) Spindle | Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap【2 Pieces Per Package】 | Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap Fixing Screw Set【4 Pieces Per Package】 | Heavy Duty Upright Vise (Heavy Duty Type, Round Body Shaft, Turntable Provided Type) Handle | Multi Combination Vise (Strong Type, Round Body Shaft), Clamp and Securing Screw Set | ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 16 Days or more | 16 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 16 Days or more | 11 Days or more | 12 Days or more | 11 Days or more | 11 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy