(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Powerful round vise made of strong cast iron, with excellent durability.
· Can be rotated vertically across 360°. Rotary base type can be rotated horizontally across 360°.
· The vise can be used for pipes and irregularly shaped objects.
· With anvil function.
· Each base is fully quenched.
Overall Length(mm) | 462 | Trusco Code | 490-0511 | Width(mm) | 180 |
---|---|---|---|---|---|
Height(mm) | 305 | Mouth Width(mm) | 154 | Mouth Opening(mm) | 150 |
Mouth Depth(mm) | 90 | Tightening Force(kN) | 26 | Mounting dimension (H)(mm) | 103 |
Mounting dimension (G)(mm) | 202 | Mass(g) | 24,000/set | Features | Powerful round body type vise made of strong cast iron with durability. Can be rotated vertically across 360°. Rotary base type can be rotated horizontally across 360°. Can be used as pipe vise or irregular shape vise. With anvil function. Each base is completely quenched. |
Mounting dimension (F)(mm) | 143 | Material (Main Body) | Cast Iron (FC250) | Material (shaft, handle, cap) | Steel |
Set Content | With Rotating Table |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy