(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Upright Vise (Round Body Shaft)

Upright Vise (Round Body Shaft)
  • Volume Discount

[Features]
· Made of strong cast iron and has durability.

Part Number

Configured Part Number is shown.

RV-100N

Part Number
RV-100N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 370 Trusco Code 287-0771 Width(mm) 158
Height(mm) 200 Mouth Width(mm) 104 Mouth Opening(mm) 110
Mouth Depth(mm) 80 Tightening Force(kN) 20 Mounting dimension (H)(mm) 125
Mounting dimension (G)(mm) 115 Features Made of strong cast iron and has durability. Specification details Cylindrical Shaft Type
Material (Main Body) Cast Iron Material (shaft) Steel Material (handle) Steel
Material (clasp) Steel

Please check the type/dimensions/specifications of the part RV-100N in the Upright Vise (Round Body Shaft) series.

Additional Products in this Category

Tech Support