(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Upright Vise (Heavy-Duty Type / Round Body Shaft)

Upright Vise (Heavy-Duty Type / Round Body Shaft)
  • Volume Discount

[Features]
· Made of ductile cast iron and has impact resistance and durability. Withstands heavy use.

Part Number

Configured Part Number is shown.

SRV-100

Part Number
SRV-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 355 Trusco Code 424-3641 Width(mm) 161
Height(mm) 193 Mouth Width(mm) 106 Mouth Opening(mm) 105
Mouth Depth(mm) 80 Tightening Force(kN) 25 Mounting dimension (H)(mm) 121
Mounting dimension (G)(mm) 113 Features Made of ductile cast iron and has impact resistance and durability. Withstands heavy use. Material (Main Body) Ductile Cast Iron
Material (shaft) Steel Material (handle) Steel Material (clasp) Steel

Please check the type/dimensions/specifications of the part SRV-100 in the Upright Vise (Heavy-Duty Type / Round Body Shaft) series.

Additional Products in this Category

Tech Support