(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Taper Shank Drill Bits (HSS)

A taper shank drill (high-speed steel) is a cutting tool that is attached to a drill press, a milling machine, a lathe, etc. and used to drill holes. The base metal, high-speed steel is a material with metal components such as tungsten, molybdenum, and chrome added, and has excellent abrasion resistance and toughness. It is compatible with a wide range of work materials, and characterized by resistance to breaking and chipping. The types of surface treatment of a taper shank drill include homogenizing treatment that provides good lubrication performance and coating that improves abrasion resistance. A Morse taper (MT) shank is a major standard shank and installed in a processing machine directly or with a sleeve. The blade diameters and the blade tip lengths also vary, and can be selected and used according to the purpose of processing.
Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 17 Days or Less
  • 26 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Hole Diameter (Drilling Diameter) D(mm)
Groove Length (ℓ)(mm)
Work Material
Tool Material Type
Overall Length (L)(mm)
Link Model
Coating Presence
Coating Type
Oil-Hole Presence

    HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular

      HSS Taper Shank Drill Bits - 118 Degree Point Angle, YTD

        HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD

          HSS Taper Shank Drill Bits - TiN Coated, R Type, EX-MT-GDR

            HSS Taper Shank Drill Bits - TiN Coated, G-TD, Regular

              HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long

                HSS Taper Shank Drill Bits - G Shank Drills, GTS, Short

                  HSS Taper Shank Drill Bits - For Various Work Materials, LTD, Long

                    HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard

                      HSS Taper Shank Drill Bits - Cobalt Drills, COTD

                        HSS Taper Shank Drill Bits - Cobalt Drills, TD

                          HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub

                            HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Semi-Long

                              HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular

                                Tapered Shank Drill, Regular Type N 654

                                  HSS Taper Shank Drill Bits - Drill Bit for Pipe, PTDT

                                    HSS Taper Shank Drill Bits - G Shank Drills, GLTD, Long

                                      HSS Taper Shank Drill Bits - G Shank Drills with Oil Hole, GLTDOH, Long

                                        Tapered Shank Drill TC-TD

                                        Brand

                                        MISUMI

                                        MISUMI

                                        Nachi-Fujikoshi

                                        OSG

                                        MISUMI

                                        MISUMI

                                        Nachi-Fujikoshi

                                        Nachi-Fujikoshi

                                        Nachi-Fujikoshi

                                        Nachi-Fujikoshi

                                        OKAZAKI

                                        GUHRING

                                        GUHRING

                                        GUHRING

                                        GUHRING

                                        EIKOSHA

                                        Nachi-Fujikoshi

                                        Nachi-Fujikoshi

                                        THE CUT

                                        Product Series

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, YTD

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD

                                        HSS Taper Shank Drill Bits - TiN Coated, R Type, EX-MT-GDR

                                        HSS Taper Shank Drill Bits - TiN Coated, G-TD, Regular

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long

                                        HSS Taper Shank Drill Bits - G Shank Drills, GTS, Short

                                        HSS Taper Shank Drill Bits - For Various Work Materials, LTD, Long

                                        HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard

                                        HSS Taper Shank Drill Bits - Cobalt Drills, COTD

                                        HSS Taper Shank Drill Bits - Cobalt Drills, TD

                                        HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Semi-Long

                                        HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular

                                        Tapered Shank Drill, Regular Type N 654

                                        HSS Taper Shank Drill Bits - Drill Bit for Pipe, PTDT

                                        HSS Taper Shank Drill Bits - G Shank Drills, GLTD, Long

                                        HSS Taper Shank Drill Bits - G Shank Drills with Oil Hole, GLTDOH, Long

                                        Tapered Shank Drill TC-TD

                                        Days to Ship 8 Days or more 8 Days or more Same day or more

                                        Show Stock Products

                                        8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 9 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 12 Days or more
                                        Hole Diameter (Drilling Diameter) D(mm)8.5 ~ 5013.5 ~ 308.4 ~ 32.56 ~ 5010.5 ~ 308.5 ~ 28.57 ~ 327 ~ 507 ~ 327 ~ 49.514.5 ~ 1208.3 ~ 334 ~ 502.4 ~ 9613 ~ 267.8 ~ 55.219.45 ~ 5021
                                        Groove Length (ℓ)(mm)75 ~ 220108 ~ 17585 ~ 20057 ~ 20087 ~ 175165 ~ 30545 ~ 11425 ~ 70067 ~ 17775 ~ 245122 ~ 37049 ~ 12064 ~ 32130 ~ 280101 ~ 1655 ~ 25200200 ~ 600155
                                        Work MaterialGeneral Steel[○]General Steel[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○]General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○]General Steel[○]General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]General Steel[○] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Resin[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○]General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[○] / Resin[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]
                                        Tool Material TypeHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelCobalt High-Speed SteelHigh-Speed SteelHigh-Speed SteelCobalt High-Speed SteelHigh-Speed SteelHigh-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelCobalt High-Speed SteelHigh-Speed SteelCobalt High-Speed SteelHigh-Speed Steel
                                        Overall Length (L)(mm)156 ~ 369189 ~ 296-137 ~ 345168 ~ 296265 ~ 460126 ~ 235200 ~ 1000148 ~ 298155 ~ 390222 ~ 612130 ~ 269145 ~ 470111 ~ 534182 ~ 286115 ~ 275300300 ~ 800255
                                        Link ModelTapered LinkTapered Link-Tapered LinkTapered LinkTapered Link-Tapered Link-Tapered LinkTapered LinkTapered LinkTapered LinkTapered LinkTapered LinkTapered LinkTapered LinkTapered LinkTapered Link
                                        Coating PresenceNoneNone-IncludedIncludedNoneIncludedNoneIncludedNoneNoneIncludedIncludedIncludedIncludedNoneIncludedIncludedNone
                                        Coating Type---TiNTiN-TiN-TiN-Non-CoatedOthersOthersOthersTiN-TiNTiN-
                                        Oil-Hole PresenceNoneNone-NoneNoneNone----NoneNoneNoneNoneNoneNoneNoneIncluded-

                                        Loading...

                                        1. 1

                                        Related Categories to Taper Shank Drill Bits (HSS)