(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A powerful tapered shank drill with TiN coating for even better durability
Part Number
Configured Part Number is shown.
Part Number |
---|
G-TD10.5 |
G-TD14 |
G-TD14.5 |
G-TD15 |
G-TD15.5 |
G-TD16 |
G-TD16.5 |
G-TD17 |
G-TD17.5 |
G-TD18 |
G-TD18.5 |
G-TD19 |
G-TD19.5 |
G-TD20 |
G-TD20.5 |
G-TD21 |
G-TD21.5 |
G-TD22.5 |
G-TD24 |
G-TD25 |
G-TD27 |
G-TD30 |
Loading...
Diameter D | Groove Length ℓ | Overall Length L | MT No. |
10.5 | 87 | 168 | 1 |
12.5 | 101 | 182 | 1 |
13.5 | 108 | 189 | 1 |
14 | 108 | 189 | 1 |
14.5 | 114 | 212 | 2 |
15 | 114 | 212 | 2 |
15.5 | 120 | 218 | 2 |
16 | 120 | 218 | 2 |
16.5 | 125 | 223 | 2 |
17 | 130 | 228 | 2 |
17.5 | 130 | 228 | 2 |
18 | 130 | 228 | 2 |
18.5 | 135 | 233 | 2 |
19 | 135 | 233 | 2 |
19.5 | 140 | 238 | 2 |
20 | 140 | 238 | 2 |
20.5 | 145 | 243 | 2 |
21 | 145 | 243 | 2 |
21.5 | 150 | 248 | 2 |
22.5 | 155 | 253 | 2 |
24 | 160 | 281 | 3 |
25 | 160 | 281 | 3 |
27 | 170 | 291 | 3 |
30 | 175 | 296 | 3 |
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum | Tool Material Type | High-Speed Steel | Link Model | Tapered Shank |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | TiN | Oil-Hole Presence | None |
Point Angle(°) | 118 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy