(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - G Shank Drills with Oil Hole, GLTDOH, Long

HSS Taper Shank Drill Bits - G Shank Drills with Oil Hole, GLTDOH, Long
  • Volume Discount

[Features]
· It is a general-purpose coating oil hole drill suited for steel, stainless steel, aluminum.
· Ideal for deep drilling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GLTDOH5.0X300
GLTDOH5.0X350
GLTDOH5.0X400
GLTDOH5.0X450
GLTDOH5.0X500
GLTDOH5.5X300
GLTDOH5.5X350
GLTDOH5.5X400
GLTDOH6.0X300
GLTDOH6.0X350
GLTDOH6.0X400
GLTDOH6.0X450
GLTDOH6.0X500
GLTDOH6.5X300
GLTDOH6.5X350
GLTDOH6.5X400
GLTDOH7.0X300
GLTDOH7.0X350
GLTDOH7.0X400
GLTDOH7.0X450
GLTDOH7.0X500
GLTDOH7.5X300
GLTDOH7.5X350
GLTDOH7.5X400
GLTDOH8.0X300
GLTDOH8.0X350
GLTDOH8.0X400
GLTDOH8.0X450
GLTDOH8.0X500
GLTDOH8.0X600
GLTDOH8.5X300
GLTDOH8.5X350
GLTDOH8.5X400
GLTDOH9.0X300
GLTDOH9.0X350
GLTDOH9.0X400
GLTDOH9.0X450
GLTDOH9.0X500
GLTDOH9.0X600
GLTDOH9.5X300
GLTDOH9.5X350
GLTDOH9.5X400
GLTDOH10.0X300
GLTDOH10.0X350
GLTDOH10.0X400
GLTDOH10.0X450
GLTDOH10.0X500
GLTDOH10.0X600
GLTDOH10.0X800
GLTDOH10.5X300
GLTDOH10.5X350
GLTDOH10.5X400
GLTDOH11.0X300
GLTDOH11.0X350
GLTDOH11.0X400
GLTDOH11.0X450
GLTDOH11.0X500
GLTDOH11.0X600
GLTDOH11.0X800
GLTDOH11.5X300
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank MT No Fueling Method
1 Piece(s)Available

8 Days or more

520030022・3
1 Piece(s)Available

8 Days or more

523035022・3
1 Piece(s)Available

8 Days or more

528040022・3
1 Piece(s)Available

8 Days or more

530045022・3
1 Piece(s)Available

8 Days or more

535050022・3
1 Piece(s)Available

8 Days or more

5.520030022・3
1 Piece(s)Available

8 Days or more

5.523035022・3
1 Piece(s)Available

8 Days or more

5.528040022・3
1 Piece(s)Available

8 Days or more

620030022・3
1 Piece(s)Available

8 Days or more

623035022・3
1 Piece(s)Available

8 Days or more

628040022・3
1 Piece(s)Available

8 Days or more

630045022・3
1 Piece(s)Available

8 Days or more

635050022・3
1 Piece(s)Available

8 Days or more

6.520030022・3
1 Piece(s)Available

8 Days or more

6.523035022・3
1 Piece(s)Available

8 Days or more

6.528040022・3
1 Piece(s)Available

8 Days or more

720030022・3
1 Piece(s)Available

8 Days or more

723035022・3
1 Piece(s)Available

8 Days or more

728040022・3
1 Piece(s)Available

8 Days or more

730045022・3
1 Piece(s)Available

8 Days or more

735050022・3
1 Piece(s)Available

8 Days or more

7.520030022・3
1 Piece(s)Available

8 Days or more

7.523035022・3
1 Piece(s)Available

8 Days or more

7.528040022・3
1 Piece(s)Available

8 Days or more

820030022・3
1 Piece(s)Available

8 Days or more

823035022・3
1 Piece(s)Available

8 Days or more

828040022・3
1 Piece(s)Available

8 Days or more

830045022・3
1 Piece(s)Available

8 Days or more

835050022・3
1 Piece(s)Available

8 Days or more

840060022・3
1 Piece(s)Available

8 Days or more

8.520030022・3
1 Piece(s)Available

8 Days or more

8.523035022・3
1 Piece(s)Available

8 Days or more

8.528040022・3
1 Piece(s)Available

8 Days or more

920030022・3
1 Piece(s)Available

8 Days or more

923035022・3
1 Piece(s)Available

8 Days or more

928040022・3
1 Piece(s)Available

8 Days or more

930045022・3
1 Piece(s)Available

8 Days or more

935050022・3
1 Piece(s)Available

8 Days or more

940060022・3
1 Piece(s)Available

8 Days or more

9.520030022・3
1 Piece(s)Available

8 Days or more

9.523035022・3
1 Piece(s)Available

8 Days or more

9.528040022・3
1 Piece(s)Available

8 Days or more

1020030022・3
1 Piece(s)Available

8 Days or more

1023035022・3
1 Piece(s)Available

8 Days or more

1028040022・3
1 Piece(s)Available

8 Days or more

1030045022・3
1 Piece(s)Available

8 Days or more

1035050022・3
1 Piece(s)Available

8 Days or more

1040060022・3
1 Piece(s)Available

8 Days or more

1060080022・3
1 Piece(s)Available

8 Days or more

10.520030022・3
1 Piece(s)Available

8 Days or more

10.523035022・3
1 Piece(s)Available

8 Days or more

10.528040022・3
1 Piece(s)Available

8 Days or more

1120030022・3
1 Piece(s)Available

8 Days or more

1123035022・3
1 Piece(s)Available

8 Days or more

1128040022・3
1 Piece(s)Available

8 Days or more

1130045022・3
1 Piece(s)Available

8 Days or more

1135050022・3
1 Piece(s)Available

8 Days or more

1140060022・3
1 Piece(s)Available

8 Days or more

1160080022・3
1 Piece(s)Available

8 Days or more

11.520030022・3

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS Link Model Taper shank
Coating Presence Available Coating Type TiN Oil-Hole Presence Available
tip angle(Degree) 118° Torsional Angle(°) 29°~34° Diameter tolerance(mm) h8
Coating Details G Coating

Additional Products in this Category

Tech Support