(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Inversed Spot Facing Cutter K10 CUKC
EIKOSHA
[Features]
· 1-flute carbide type.
· A cutter for back surface countersinking.
· Material: K10.
Days to Ship: | 9 Days or more |
---|
Reverse Countersinking Mini Chamfer
MISUMI
A tool that's capable of chamfering and deburring both the back and front of drill holes
Days to Ship: | 10 Days or more |
---|
Inversed Spot Facing Cutter with TiN Coating UKCC
EIKOSHA
[Features]
· 1-flute HSS type.
· A cutter for back surface countersinking.
· TiN coating.
Days to Ship: | 9 Days or more |
---|
Straight Shank Counterbore for Bolts with Hexagonal Holes CB
EIKOSHA
A type of drill for countersinking that integrates functions of drilling and fluting.
[Features]
· Hole drilling for hex socket head bolt and countersinking can be performed simultaneously.
· 4-flute HSS type.
· A straight shank.
[Applications]
· Ideal for simultaneous machining involving drilling and sinking.
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini W Angular Slim Shank CSMW-S
EIKOSHA
[Features]
· Carbide W angular.
· For surface chamfer, V groove, etc.
Days to Ship: | 9 Days or more |
---|
Tapered Shank Counterbore for Bolts with Hexagonal Holes CBT
EIKOSHA
[Features]
· 4-flute HSS type.
· Counterboring for hexagon socket head bolts.
· Tapered shank.
Days to Ship: | 9 Days or more |
---|
High-Speed Steel Hex Socket Head Bolt Countersink Cutter
MISUMI
A staple item for countersink machining (C-Value)
Days to Ship: | 8 Days or more |
---|
FUKUDA
JIS standard mill for machining sunken holes. A long shank type which allows for machining in deep sections.
Days to Ship: | 8 Days or more |
---|
FUKUDA
Used for counterboring of extrusion pins for plastic molds, etc.
Days to Ship: | 8 Days or more |
---|
FUKUDA
•Tool Material Type: High-speed steel (SKH51)
•Machining Application: Countersinking / Drilling
•Torsion Angle (θ) (°): Torsion (25°)
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
Days to Ship: | 8 Days or more |
---|
Counterbore for Flat Head Screw Pilot Holes with Drill
FUKUDA
•Tool Material Type: High-speed steel (SKH51)
•Machining Application: Countersinking / Drilling
•Torsion Angle (θ) (°): Torsion (25°)
•Angle (θ) (°): 90°
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Carbide Sink Cutter
For complete product overview and details on Carbide Counter Bore see the sections below:
Days to Ship: | 8 Days or more |
---|
Long Shank Sunken-Milled for Bolt w/ Hex Hole
EIKOSHA
A long type cutter used for sinking machining of HSS for spot facing.
[Features]
· Since there is a guide that matches the standard of the hex socket head bolt on the head component, chattering is minimal.
· As it is a long type, it supports work in deep places.
[Applications]
· Used for machining sunk holes for hexagon socket head bolts.
Days to Ship: | 8 Days or more |
---|
FUJIGEN
[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip
Days to Ship: | 10 Days or more |
---|
FUJIGEN
[Features]
· No restriction on depth of countersinking. Reduced processes. Reduction in cost and time with a unique geometric tip
Days to Ship: | 10 Days or more |
---|
Counterbore for Extrusion Pin CBO
EIKOSHA
[Features]
· 4-flute HSS type.
· Counterbore for extrusion pin.
Days to Ship: | 9 Days or more |
---|
Milling Cutter for Small Countersunk Screws CBS
EIKOSHA
[Features]
· 4-flute HSS type.
· Counterbore for flat-head screws.
Days to Ship: | 8 Days or more |
---|
Carbide Inversed Spot Facing Cutter P20 CUKC
EIKOSHA
[Features]
· 1-flute carbide type.
· A cutter for back surface countersinking.
· Material: P20.
Days to Ship: | 8 Days or more |
---|
Inversed Spot Facing Cutter UKC
EIKOSHA
For countersinking eccentric HSS cutter.
[Features]
· A countersinking cutter that makes use of eccentricity.
· 1-flute HSS type.
[Applications]
· Ideal for back side counterboring.
Days to Ship: | 9 Days or more |
---|
Counterbore Straight Shank with Carbide Pilot CZCS
EIKOSHA
[Features]
· With pilot, meaning no eccentricity.
· The pilot is replaceable, and the diameter is changeable.
· Three flutes for excellent stability.
· Capable of heavy cutting.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
|
| |||||||||||||||||||
Brand | EIKOSHA | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | MISUMI | FUKUDA | FUKUDA | FUKUDA | FUKUDA | EIKOSHA | EIKOSHA | FUJIGEN | FUJIGEN | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA |
Product Series | Straight Shank Counterbore for Bolts with Hexagonal Holes CB | Tapered Shank Counterbore for Bolts with Hexagonal Holes CBT | ||||||||||||||||||
Days to Ship | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy