(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Counter Bore

Carbide Counter Bore
  • Volume Discount

Carbide Sink Cutter
For complete product overview and details on Carbide Counter Bore see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CCBS5
CCBS6
CCBS8
CCBS10
CCBS12
CCBS14
CCBS16
CCBS18
CCBS20
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Guide Diameter
(mm)
Guide Length
(mm)
Guide shaft
(mm)
Blade diameter tolerance blade shape Torsion Angle degree Shank tolerance Guide Diameter Tolerance
1 Piece(s)Available

12 Days or more

8.91351645.25-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

12 Days or more

10.41558846.26-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

13.416671048.28-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

16.8167412410.310-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

2420135123161280 to +0.2 mmRight blade straight-h7-0.05 to 0 mm
1 Piece(s)Available

8 Days or more

24209012414.414-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

262010016416.516-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

282010416418.518-0~+0.15Right blade right torsion12°h8-
1 Piece(s)Available

8 Days or more

30201091642121-0~+0.15Right blade right torsion12°h8-

Loading...

  1. 1

Basic Information

Material Carbide

Additional Products in this Category

Tech Support