(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reverse Countersinking Mini Chamfer

Reverse Countersinking Mini Chamfer
  • Volume Discount
  • Spec Expansion
  • Price Reduction

A tool that's capable of chamfering and deburring both the back and front of drill holes

Reverse Countersinking Mini Chamfer:Related Image

Part Number
ZEON3L-3-90
ZEON3L-3.5-90
ZEON3L-4-90
ZEON3L-4.5-90
ZEON3L-5-90
ZEON3L-5.5-90
ZEON3L-6-90
ZEON3L-8-90
ZEON3L-10-90
ZEON3L-12-90
ZEON3S-1.5-90
ZEON3S-2-60
ZEON3S-2-90
ZEON3S-2.5-90
ZEON3S-3-60
ZEON3S-3-90
ZEON3S-3.5-60
ZEON3S-3.5-90
ZEON3S-4-60
ZEON3S-4-90
ZEON3S-4.5-60
ZEON3S-4.5-90
ZEON3S-5-60
ZEON3S-5-90
ZEON3S-5.5-90
ZEON3S-6-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Length Under Neck
(mm)
Shank Diameter
(mm)
Corners Overall Length L
(mm)
Number of Flutes Effectvie Flute Length H
(mm)
1 Piece(s)Available

10 Days or more

3123903930.6
1 Piece(s)Available

10 Days or more

3.5144905130.7
1 Piece(s)Available

10 Days or more

4164905130.8
1 Piece(s)Available

10 Days or more

4.5185905131.0
1 Piece(s)Available

10 Days or more

5205905131.1
1 Piece(s)Available

10 Days or more

5.5226905831.2
1 Piece(s)Available

10 Days or more

6246905831.5
1 Piece(s)Available

10 Days or more

8288906441.6
1 Piece(s)Available

10 Days or more

103510907351.8
1 Piece(s)Available

10 Days or more

124212908462.1
1 Piece(s)Available

10 Days or more

1.53.83903930.3
1 Piece(s)Available

10 Days or more

253603930.4
1 Piece(s)Available

10 Days or more

253903930.4
1 Piece(s)Available

10 Days or more

2.56.33903930.5
1 Piece(s)Available

10 Days or more

37.53603930.6
1 Piece(s)Available

10 Days or more

37.53903930.6
1 Piece(s)Available

10 Days or more

3.58.84605130.7
1 Piece(s)Available

10 Days or more

3.58.84905130.7
1 Piece(s)Available

10 Days or more

4104605130.8
1 Piece(s)Available

10 Days or more

4104905130.8
1 Piece(s)Available

10 Days or more

4.511.35605131.0
1 Piece(s)Available

10 Days or more

4.511.35905131.0
1 Piece(s)Available

10 Days or more

512.55605131.1
1 Piece(s)Available

10 Days or more

512.55905131.1
1 Piece(s)Available

10 Days or more

5.513.86905131.2
1 Piece(s)Available

10 Days or more

6156905131.5

Loading...

  1. 1

Specifications

Reverse Countersinking Mini Chamfer:Related Image

Model Number   Double Angle
θ
Length Under Neck
ℓ1
Effective Blade Length
H
Edge Width
b
Overall Length
L
Shank Diameter
d
Number of Flutes
Outer Diameter
D
ZEON3S 1.5 90 3.8 0.3 0.2 39 3 3
2 90 5 0.4
2 60 5 0.4
2.5 90 6.3 0.5
3 90 7.5 0.6
3 60 7.5 0.6
3.5 90 8.8 0.7 51 4
3.5 60 8.8 0.7
4 90 10 0.8
4 60 10 0.8
4.5 90 11.3 1.0 5
4.5 60 11.3 1.0
5 90 12.5 1.1
5 60 12.5 1.1
5.5 90 13.8 1.2 6
6 90 15 1.5



Model Number   Double Angle
θ
Length Under Neck
ℓ1
Effective Blade Length
H
Edge Width
b
Overall Length
L
Shank Diameter
d
Number of Flutes
Outer Diameter
D
ZEON3L 3 90 12 0.6 0.2 39 3 3
3.5 14 0.7 51 4
4 16 0.8
4.5 18 1.0 5
5 20 1.1
5.5 22 1.2 58 6
6 24 1.5
8 28 1.6 64 8 4
10 35 1.8 73 10 5
12 42 2.1 84 12 6


For Cutting Conditions, Refer to >>Click here.

Example

Reverse Countersinking Mini Chamfer:Related Image

Basic Information

Material Carbide Egde Surface Width b(mm) 0.2 Coating Type TiAlN

Additional Products in this Category

Complementary Products

Tech Support