(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counterbore Straight Shank with Carbide Pilot CZCS

Counterbore Straight Shank with Carbide Pilot CZCS
  • Volume Discount

[Features]
· With pilot, meaning no eccentricity.
· The pilot is replaceable, and the diameter is changeable.
· Three flutes for excellent stability.
· Capable of heavy cutting.

Part Number

Configured Part Number is shown.

CZCS24X16

Part Number
CZCS24X16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

blade diameter(mm) 24 Blade Length(mm) 20 Overall Length(mm) 135
shank diameter(mm) 12 Number of flutes 3 Material Carbide
Guide Diameter(mm) 16 Guide Length(mm) 12 Guide shaft(mm) 8
Blade diameter tolerance 0 to +0.2 mm blade shape Right blade straight Shank tolerance h7
Guide Diameter Tolerance -0.05 to 0 mm

Please check the type/dimensions/specifications of the part CZCS24X16 in the Counterbore Straight Shank with Carbide Pilot CZCS series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.