(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sanwa Supply
[Features]
A computer-CRT connection cable/switcher/distributor with HD15-Pin analog RGB terminal.
Days to Ship: | 8 Days or more |
---|
Display Cables - NEC Compatible
Sanwa Supply
[Features]
NEC compatible display cable (analog RBG).
Days to Ship: | 8 Days or more |
---|
Display Cables - Ultra-Thin, Compound Coaxial
Sanwa Supply
A mini D-sub 15-pin analog RGB(VGA)cable. · Cable diameter: ultra-thin 4.5 mm specifications.
[Features]
・Cable for connecting a DOS/V computer main body to a display, switcher, or junction device.
Days to Ship: | 8 Days or more |
---|
Display Cables - Compound Coaxial
Sanwa Supply
[Features]
· A compound coaxial display cable (analog RGB).
· An extension type is also available.
Days to Ship: | 8 Days or more |
---|
Display Cables - DVI, Single Link
Sanwa Supply
[Features]
This is a DVI LCD connector cable. Also used for extension.
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
Cable for connecting standard HDMI devices and devices with a DVI interface.
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
Cable for connecting standard HDMI devices together.
Days to Ship: | 8 Days or more |
---|
Display Cables - VGA with Stereo Mini-Plug, VESA-DOC Compatible
Canare
[Features]
Add an audio cable to a VGA cable. Also optimal for digital signage.
Days to Ship: | 8 Days or more |
---|
Display Cables - DisplayPort Cord for PC
Sanwa Supply
DisplayPort cable to connect compatible PC with a display.
Days to Ship: | 8 Days or more |
---|
Display Cables - DVI, DVD-I Connector, Single Link
Sanwa Supply
Cable for DIV single link and dual link
Days to Ship: | 8 Days or more |
---|
Display Cables - HDMI Cable, Ethernet Compatible, for 3D TV, Blu-Ray, and PS3/Xbox
Green House
Ethernet-compatible HIGH-SPEED HDMI cable
Days to Ship: | 8 Days or more |
---|
Display Cables - Computer Selector with USB Port
ESCO
[Product Specifications]
・Dim.-78.4(W) x 62.4(D) x 24.5(H)mm
・Weight-305g
・Cable length-Between unit and connector: 0.9mBetween unit and remote switch: 1.8m
・Number of maximum PCs connected-2 units
・Selection method-Remote switch
・Interface-Peripheral device side:USB A (female) x 2, D-Sub15 mini (female) x 1, dia. 3.5mm stereo mini (female) x 1PC side: USB A (male) x 4, D-Sub15 mini (male) x 2, dia. 3.5mm stereo mini (male) x 2
・Supported OS-Windows 7/Vista/XP (up to SP2)/2000 (up to SP4)/Me/98SE/98/Server2003/2000Advanced Server/2000Server, Mac OS X 10.3 to 10.5
・This is the selector that can share a set of USB mouse, USB keyboard, monitor and speaker with two PCs.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Connector type CN1 |
Connector type CN2 |
CN1 connector direction |
CN2 connector direction |
Length(m) |
Brand | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Sanwa Supply | Canare | Sanwa Supply | Sanwa Supply | Green House | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Display Cables - VGA with Stereo Mini-Plug, VESA-DOC Compatible | Display Cables - HDMI Cable, Ethernet Compatible, for 3D TV, Blu-Ray, and PS3/Xbox | ||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | Cable | Cable | Cable with ferrite core | Cable / Cable with ferrite core | Cable with ferrite core | Cable | Cable | Cable | Cable | Cable | Cable | - |
Connector type CN1 | VGA (male) | VGA (male) | VGA (male) | VGA (male) | VGA (male) / DVI-D male | HDMI A male | HDMI A male | VGA (male) | DisplayPort male | DVI-D male | HDMI A female | - |
Connector type CN2 | VGA (male) | VGA (male) | VGA (male) | VGA (male) | DVI-D male ~ VGA (male) | DVI-D male | HDMI A male | VGA (male) | DisplayPort male | DVI-D male | HDMI A female | - |
CN1 connector direction | - | - | - | Straight | - | Straight | Straight | Straight | Straight | Straight | Straight | - |
CN2 connector direction | - | - | - | Straight | - | Straight | Straight | Straight | Straight | Straight | Straight | - |
Length(m) | 2 ~ 4 | 1.5 | 1.5 ~ 20 | 4 ~ 75 | 1 ~ 3 | 1 ~ 5 | 0.75 ~ 5 | 2 ~ 10 | 1 ~ 1.5 | 1 ~ 20 | 3 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy