(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Display Cables - DisplayPort Cord for PC

Part Number

Configured Part Number is shown.

Part Number
KC-DP1K
KC-DP15K
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

1.5

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 DisplayPort male Connector type CN2 DisplayPort male
CN1 connector direction Straight CN2 connector direction Straight Color Black
Finished outer diameter(mm) 4.5 Cable standard UL20276

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.