(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Display Cables - NEC Compatible

Part Number

Configured Part Number is shown.

KB-D151K

Part Number
KB-D151K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
Length(m) 1.5 By cable type Analog RGB Color Light gray
Finished outer diameter(mm) 6.5 Cable standard UL20276 Connector specification 15-pin male metric screw (M3.0) /15-pin male metric screw (M3.0)

Please check the type/dimensions/specifications of the part KB-D151K in the Display Cables - NEC Compatible series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.