(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Display Cables - Ultra-Thin, Compound Coaxial

Display Cables - Ultra-Thin, Compound Coaxial
  • Volume Discount

A mini D-sub 15-pin analog RGB(VGA)cable. · Cable diameter: ultra-thin 4.5 mm specifications.

[Features]
・Cable for connecting a DOS/V computer main body to a display, switcher, or junction device.

Part Number

Configured Part Number is shown.

Part Number
KC-VMH2
KC-VMH5
KC-VMH15
KC-VMH100
KC-VMH150
KC-VMH200
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

1.5
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

20

Loading...

  1. 1

Basic Information

Type Cable with ferrite core Connector type CN1 VGA (male) Connector type CN2 VGA (male)
By cable type Analog RGB Color (PC side) blue / (cable) black Finished outer diameter(mm) 4.5
Cable standard UL20276 Features Double ferrite core Connector specification 15-pin male inch screw (4-40) /15-pin male inch screw (4-40)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.