(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Resistant Alarm Cables

Fire alarm cables are used for applications such as fire protection equipment and alarm wiring. Cables for low power circuits using 60 V or less that do not require heat resistance are used for the wiring of devices such as interphone circuits, display wiring, bell wiring and earth leakage fire alarms. Flame-retardant cables with fire spread prevention properties do not generate much smoke in a fire and are used mainly for halogen-free eco-cables that do not generate toxic gases such as hydrogen halide gas or corrosive gas. Each type has heat-resistant layers and insulators coated with cross-linked polyethylene or heat-resistant polyethylene sheaths. A wide range of products are available that make work safer and easier, including types that enable open wiring through a staple stop method, and types with color-coded core wire identification to prevent miswiring.
Days to Ship
  • All
  • 7 Days or Less
  • 8 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Total length(m)
Number of cores(Core)
Shield
Properties
Sheath (outer coating) color
Ground wire
Insulation body materials

    Heat Resistant Cable for Fire Services N-300

    Brand

    JMACS

    Product Series

    Heat Resistant Cable for Fire Services N-300

    Days to Ship 7 Days or more
    Total length(m)1 ~ 99
    Number of cores(Core)2 ~ 4
    ShieldNone
    PropertiesHeat resistance
    Sheath (outer coating) colorOther
    Ground wireNone
    Insulation body materialsPolyethylene type

    Loading...

    1. 1

    Related Categories to Heat Resistant Alarm Cables