(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Common Terminal Blocks

The common terminal block is a component that combines the common terminals in one place and saves wiring space. The common terminal is a terminal that can be in communication even when switched to either signal such as on / off, and can support power supply collectively. There are terminal blocks that can be connected simply by inserting cables. The left and right two sets are independent, and the input power supply can have a total of 18 branches. In addition, there are also those that are dedicated to single poles and those that can use the 10 terminals in the upper and lower stages with one unit. There are two types of mounting: a DIN rail mounting type, a direct mounting type, a type that can be mounted on the rail with a single-action by a unitized common, etc. The rated current is mainly 10 A. Since there are various numbers and sizes of commons, it is necessary to select them according to use.
Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 15 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Wiring Method
Mounting Method
Parts / Finished Products
Number of Poles(Pole)
Screw Size
Number of I/O
Rated Current (JIS)(A)
Rated Current (UL)(A)

    Common 1-to-19 Space-Saving Terminal Block

    • Price Reduction

    1 Pair 10 x 2 Pole, P Common Terminal Block, N Split Common Terminal Block

    • Price Reduction

    Common Terminal Block Single Pole 1 to 15

    • Price Reduction

    1 to 9 Common Space-Saving Terminal Block

    • Price Reduction

    Common Terminal Block With Noise Filter 1 to 4 x 2

    • Price Reduction

    1 Pair 9 x 2 P, N Split Common Terminal Block (For Rod Terminal)

    • New Products

    European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block

      Terminal Block, PCN-COM Series

        Terminal Block, PCNR-COM Series

          European Type Terminal Block PCV5 Series

            Common Terminal Block, TNC Series

              For Control Panels, PM-PW Series, Common Terminal Block

              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Toyo Giken

              Toyo Giken

              Toyo Giken

              Kasuga Electric Works

              WAGO

              Product Series

              Common 1-to-19 Space-Saving Terminal Block

              1 Pair 10 x 2 Pole, P Common Terminal Block, N Split Common Terminal Block

              Common Terminal Block Single Pole 1 to 15

              1 to 9 Common Space-Saving Terminal Block【5 Pieces Per Package】

              Common Terminal Block With Noise Filter 1 to 4 x 2

              1 Pair 9 x 2 P, N Split Common Terminal Block (For Rod Terminal)

              European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block

              Terminal Block, PCN-COM Series

              Terminal Block, PCNR-COM Series

              European Type Terminal Block PCV5 Series

              Common Terminal Block, TNC Series【3-4 Pieces Per Package】

              For Control Panels, PM-PW Series, Common Terminal Block

              CAD
              • 2D
              • 2D
              • 2D
              • 2D
              • 2D
              • 2D
              • 2D
              • 2D
              • 2D
              Days to Ship Same day

              Show Stock Products

              Same day

              Show Stock Products

              8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

              Show Stock Products

              Same day or more

              Show Stock Products

              8 Days or more 8 Days or more 8 Days or more
              Specifications
              • c-UL
              • Connection in Boards
              • PLC
              • 125 V
              • For Power Supply
              • Connection in Boards
              • PLC
              • 125 V
              • For Power Supply
              • Connection in Boards
              • Space-saving
              • PLC
              • For Power Supply
              • Connection in Boards
              • Space-saving
              • PLC
              • CE-Compliant
              • For Power Supply
              • Connection in Boards
              • Space-saving
              • PLC
              • CE-Compliant
              • For Power Supply
              • Connection in Boards
              • Space-saving
              • PLC
              • For Power Supply
              • Connection in Boards
              • Space-saving
              • PLC
                        Wiring MethodScrewScrewScrewScrewScrewScrewlessScrewScrewScrewOthersScrewScrewless
                        Mounting MethodDIN Rail MountingDIN / Direct MountingDIN / Direct MountingDIN Rail MountingDIN / Direct MountingDIN / Direct MountingDIN Rail MountingDIN Rail MountingDIN Rail MountingDIN / Direct MountingDIN Rail MountingDIN Rail Mounting
                        Parts / Finished ProductsAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished ProductAssembled Finished Product
                        Number of Poles(Pole)121122220 ~ 4020 ~ 402018x2 ~ 16x2
                        Screw SizeM3M3M3M3M3M3Others---M3.5 / M4-
                        Number of I/O1 to N1 to N1 to N1 to N1 to N1 to N1 to N1 to N1 to N1 to N1 to N1 to N
                        Rated Current (JIS)(A)1010101010101010101015 ~ 40-
                        Rated Current (UL)(A)10-----------

                        Loading...

                        1. 1

                        Related Categories to Common Terminal Blocks