(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
European, Common Terminal Block with 2 Poles
● Two models of voltage inputs, P-pole and N-pole, can be connected.
● Outputs nine channels each for P and N-pole.
● Terminal block is a space-saving screw clamp model.
● Fits in 65 mm x 57 mm compact case.
● It can be mounted on DIN rails with a single action.
∙ Please check equipment specification before connecting.
Part Number
Configured Part Number is shown.
MWS-B3102
Specifications
Rated Voltage | 24 VDC |
Rated Current | 10A |
Peak Voltage | 2000 VAC min |
Insulation Resistance | > 5,000 MΩ 500 VDC |
Screw | M2 |
Clamping Torque | 4.5 lb-inch (0.5085 N∙m) |
Applicable Wire | AWG16 ~ 26 |
Ambient Temperature Range | -55°C ~ +105°C |
Mass | 102g |
Material
Terminal Block | Polyamide 66 UL94V-0 |
Case | PC + ABS (Main Body), Nylon (Fastener) |
Circuit Board | Glass Epoxy (FR4) |
Wiring Method | Screwless | Mounting Method | DIN / Direct Mounting | Parts / Finished Products | Assembled Finished Product |
---|---|---|---|---|---|
Number of Poles(Pole) | 2 | Screw Size | M3 | Number of I/O | 1 to N |
Rated Current (JIS)(A) | 10 | External Dimensions(Width x Depth x Height (mm)) | 80 x 57 x 30 | Compatible Device Manufacturers | Optional |
Number of Common | Bipolar (P, N) | Crimp Terminals | M3 |
Please check the type/dimensions/specifications of the part MWS-B3102 in the 1 Pair 9 x 2 P, N Split Common Terminal Block (For Rod Terminal) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy