(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power supply lines are low in price, save space and reduce workload.
● 44 mm width space-saving design.
● Input is M4 screw x 2 terminals, output is M3 screw x 15 terminals.
● The pitch between M3 screw terminals has a 7.62 mm margin.
● Output of 5 rows x 3 stages (tiered stand) allows for effective wire connection.
● 2 input terminals can be used for crossover wiring.
● It can be removed using screws with square washers (both round terminals and Y terminals possible)
● It can be mounted on 35 mm DIN rails or directly fixed using M4 screws.
Part Number
Configured Part Number is shown.
MWS-COM-TB15
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Specifications
Rated Voltage | 125 VAC / DC |
Rated Current | 10A |
Insulation Resistance | 1000 MΩ or more (500 VDC) |
Peak Voltage | 2,000 VAC / 1 Minute Interval |
Clamping Torque | 1.5 N∙m (M4) |
0.8 N∙m (M3) | |
Compatible Wire | AWG24 ~ AWG16 |
Operating Temperature Range | -40°C ~ +80°C |
Mass | 60g |
Material
Screw (M3, M4) | Steel / Galvanized |
Case | PC UL94-V0 |
Terminal Block | PBT UL94-V0 |
Cover | PC UL94-V2 |
Wiring Method | Screw | Mounting Method | DIN / Direct Mounting | Parts / Finished Products | Assembled Finished Product |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M3 | Number of I/O | 1 to N |
Rated Current (JIS)(A) | 10 | External Dimensions(Width x Depth x Height (mm)) | 44 x 41.3 x 45.9 | Compatible Device Manufacturers | Optional |
Number of Common | Single Pole | Crimp Terminals | M3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy