(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This 1 piece can be differentiated for P common (+) and N common (-)
● Input side: 2 P common terminals and 2 N common terminals are available.
● Output side: It can be divided for usage with the upper 10 terminals assigned to P common and the lower 10 terminals assigned to N common.
● Space-saving design offering a size equivalent to 20-pole connector terminal blocks (80 mm x 40 mm)!
● Very useful for common power supplies when used together with PLC relay connector terminal blocks.
● It can be directly mounted or fixed to a 35 mm DIN rail.
∙ Screw sizes: M3.5 on input side and M3 on output side.
Part Number
Configured Part Number is shown.
MWI-COM-P10N10
Wiring Method | Screw | Mounting Method | DIN / Direct Mounting |
---|---|---|---|
Parts / Finished Products | Assembled Finished Product | Number of Poles(Pole) | 2 |
Screw Size | M3 | Number of I/O | 1 to N |
Rated Current (JIS)(A) | 10 | External Dimensions(Width x Depth x Height (mm)) | 80 x 42 x 42.4 |
Compatible Device Manufacturers | Optional | Number of Common | Bipolar (P, N) |
Crimp Terminals | M3 | - | - |
Model Number | Weight (g) |
MWI-COM-P10N10 | 91 |
Specifications
Rated Voltage | 125V max. |
Rated Current | 10A max. |
Insulation Resistance | 100 MΩ or more (At 500 VDC Megger) |
Peak Voltage | 500 VAC 1 Minute Interval |
Terminal Block Screws | Input Side: M3.5 P Pole x 2, N Pole x 2 L: 7 mm max. Output Side: M3 P Pole x 10, N Pole x 10 L: 5.9 mm max. ![]() |
Tightening Torque | Input Side (M3.5): 0.8 ~ 1.0 N∙m Output Side (M3): 0.6 ~ 0.9 N∙m |
Compatible Wire | Input Side (M3.5): 2 mm2 max. Output Side (M3): 1.25 mm2 max. |
Ambient Temperature | -20 ~ +80 °C |
Relative Humidity | 45 ~ 85 % |
Material
Terminal Block | Input Side UL94V-0 (Polybutylene Terephthalate) Output Side UL94V-0 (Polybutylene Terephthalate) |
Cover as Above |
Input Side UL94V-2 (Polycarbonate) Output Side UL94V-0 (Polycarbonate) |
Case | UL94V-0 (Polycarbonate) |
Circuit Board | Glass Epoxy |
Wiring Method | Screw | Mounting Method | DIN / Direct Mounting | Parts / Finished Products | Assembled Finished Product |
---|---|---|---|---|---|
Number of Poles(Pole) | 2 | Screw Size | M3 | Number of I/O | 1 to N |
Rated Current (JIS)(A) | 10 | External Dimensions(Width x Depth x Height (mm)) | 80 x 42 x 42.4 | Compatible Device Manufacturers | Optional |
Number of Common | Bipolar (P, N) | Crimp Terminals | M3 |
Please check the type/dimensions/specifications of the part MWI-COM-P10N10 in the 1 Pair 10 x 2 Pole, P Common Terminal Block, N Split Common Terminal Block series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy