(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multiple Standard Compliant Power & Extension Cords

Multi-standard power cords and extension cords are cords that are compatible with standards not only in Japan, but also in multiple countries worldwide. In Japan, the PSE mark is awarded to products that pass the standards specified by the Electrical Appliances and Materials Safety Act of Japan, enabling them to be sold as products that assure a certain standard of safety. Internationally, the voltage varies by country, therefore different cord standards are used. Different international cord standards include UL, CSA, VDE, SEMKO, DEMKO and SEV. Similarly to Japan, only products that pass the standards applicable in that country can be sold as products. Multi-standard power cords and extension cords have passed the standards of multiple countries, and can, therefore, be used both in Japan and other countries. As a result, they are also suitable for use in products and communication devices targeting international markets.
  1. 1
Brand
Product Series
Days to Ship
Specifications
Plug shape
Socket shape
Cable length(m)
Color
Rated current(A)
Rated voltage(V)
Supported countries

    Double Ended AC Cord - Round Cable, C14 Plug, C13 Socket

      Freely Adjustable Length, 3-Core Plug⇔IEC60320 Socket

        Double Ended AC Cord - Round Cable, A-3 Plug

          Double Ended AC Cord - Round Cable, A-3 Plug, C13 Socket

            Double Ended AC Cord - Round Cable, A-3 Plug, C13 Socket, CSA 22.2 Certified

              Freely Adjustable Length - 3-Core Plug Single-Sided Cutoff Model

              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Double Ended AC Cord - Round Cable, C14 Plug, C13 Socket

              Freely Adjustable Length, 3-Core Plug⇔IEC60320 Socket

              Double Ended AC Cord - Round Cable, A-3 Plug

              Double Ended AC Cord - Round Cable, A-3 Plug, C13 Socket

              Double Ended AC Cord - Round Cable, A-3 Plug, C13 Socket, CSA 22.2 Certified

              Freely Adjustable Length - 3-Core Plug Single-Sided Cutoff Model

              Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
              Specifications
              • UL
              • CSA
              • VDE
              • SEMKO
              • DEMKO
              • PSE Law
              • SEV
              • UL
              • CSA
              • PSE Law
              • For Power Supply
              • UL
              • CSA
              • PSE Law
              • UL
              • CSA
              • PSE Law
              • UL
              • CSA
              • PSE Law
              • UL
              • CSA
              • PSE Law
              • For Power Supply
              Plug shapeIEC C14A-3A-3A-3A-3A-3
              Socket shapeIEC C13IEC C13IEC C13IEC C13IEC C13Other
              Cable length(m)1.8 ~ 30.5 ~ 152 ~ 31 ~ 31 ~ 51 ~ 15
              ColorBlackBlackBlackBlackBlackBlack
              Rated current(A)107 ~ 157151515
              Rated voltage(V)250125125125125125
              Supported countriesPSE/UL/CSA (3 countries) ~ VDE (Germany)PSE/UL/CSA (3 countries) ~ US (UL)PSE/UL/CSA (3 countries) ~ US (UL)PSE/UL/CSA (3 countries) ~ US (UL)PSE/UL/CSA (3 countries) ~ US (UL)PSE/UL/CSA (3 countries) ~ US (UL)

              Loading...

              1. 1

              Related Categories to Multiple Standard Compliant Power & Extension Cords