(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ended AC Cord - Round Cable, C14 Plug, C13 Socket

Double Ended AC Cord - Round Cable, C14 Plug, C13 Socket
  • Volume Discount

10 A, 250 V Rated, 3-Nation Simultaneous Authentication Extension Model

  • UL
  • CSA
  • VDE
  • SEMKO
  • DEMKO
  • PSE Law
  • SEV

Part Number

Configured Part Number is shown.

Specifications

AC Cord - Fixed Length (PSE, UL, CSA) - Double-Ended (3-Nation Simultaneously Authenticated Product):Related Image

Model NumberTotal Length
IECUJC250N-1.81.8m
IECUJC250N-33m

More Information

AC Cord - Fixed Length (PSE, UL, CSA) - Double-Ended (3-Nation Simultaneously Authenticated Product):Related Image
AC Cord - Fixed Length (PSE, UL, CSA) - Double-Ended (3-Nation Simultaneously Authenticated Product):Related Image

8 European
Countries 

Germany, Switzerland, Netherlands, Denmark,
Sweden, Norway, Finland, Austria

AC Cord - Fixed Length (PSE, UL, CSA) - Double-Ended (3-Nation Simultaneously Authenticated Product):Related Image
Part Number
IECUJC250N-1.8
IECUJC250N-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable length
(m)
1 Piece(s)Available

8 Days or more

101.8
1 Piece(s)Available

8 Days or more

-3

Loading...

  1. 1

Basic Information

Plug shape IEC C14 Socket shape IEC C13 Color Black
Rated current(A) 10 Rated voltage(V) 250 Supported countries Japan (PSE) / America (UL) / Canada (CSA) / VDE (Germany) / PSE / UL / CSA (3 Countries) / Others
Cable Model H05VV-F / 3 x 1.0 mm2 Connector Model Straight Type Cable Shape Round Shape

Additional Products in this Category

Complementary Products

Tech Support