(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Steel Louver【2 Pieces Per Package】
MISUMI
Louvers provide openings to ventilate your enclosure, while maintaining a degree of protection against accidental entry of dripping water, dirt, or foreign objects.
[Features]
•Iron Louver
•Can be mounted even after housing installation
•Available in 3 colors
•Suitable for Indoor applications (not a waterproof structure)
•Anti-corrosive coating or Powder paint surfacing
•Dust filter is not included
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Steel/Stainless Steel Louver (Small)【2 Pieces Per Package】
MISUMI
12 cm fan can be mounted
For complete product overview and details on Steel/Stainless Steel Louver - Small see the sections below:
Days to Ship: | 8 Days or more |
---|
Control Panel Filter【2 Pieces Per Package】
MISUMI
Control panel filters are used to permit only clean air to enter the electrical enclosure by trapping dust, dirt, moisture, or any other contaminants. Dependent on the type of air filtration media, tiny and invisible particles can also be removed from the air.
[Features]
•Polyester media
•Flame retardant material
•The perforated sheets allow for easy separation and replacement
•One-touch mounting via magnet (No tool required)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Free Aluminum Gallery (FAG Type) 1P × 2
Shinohara Electric
This aluminum ventilation gallery is designed to enable ventilation of cubicles, switchboards, etc.
[Features]
- Extra-long galleries can be produced to the customer's specifications.
- It is not necessary to directly drill conventional ventilation holes into the panel.
- This free aluminum gallery can be mounted from the rear as a separate component.
- Ventilation efficiency is high without sacrificing opacity.
- Light with no risk of rusting.
Days to Ship: | 11 Days or more |
---|
Gallery with Hood (for outdoor use: FG type), IPX4
Shinohara Electric
The hood helps it deal with wind and rain.
[Features]
- The hood mounted to the gallery provides wind and rain protection.
- Simple installation.
- Mount by snapping into the panel holes and screwing in the retention frame (retention board) from the underside.
- Accessories like a blow prevention cover, insect screen and anti-dust filter provide the features needed for your applications.
- (FG-15, FG-20 only.)
- Can be included in a set with a salt filter.
Days to Ship: | 8 Days or more |
---|
Small Ventilation Gallery (Indoor)
Shinohara Electric
Used for ventilation of indoor control panels, panel boards, etc.
[Features]
· Can be installed directly on panels as before, with no hole drilling required.
· Ventilation galleries can be installed afterward, reducing workload.
· A 120mm square fan can also be installed (SG1-10-4)
Days to Ship: | 8 Days or more |
---|
Ventilation Gallery (Anti-Salt Damage Specification) IP4X
Shinohara Electric
Use as a ventilation component of a switchboard installed in IP4X coastal areas, etc.
Days to Ship: | 11 Days or more |
---|
Jet-Flow Proof Ventilation Gallery (for dealing with salt damage) IP55
Shinohara Electric
A ventilation component for a switchboard installed in IP55 coastal areas.
[Features]
- Low pressure loss (approximately half that of conventional products).
- Efficiently collects sea salt particles.
- Long lifespan (more than twice that of conventional products).
- Even if collected sea salt particles deliquesce from the filter, the pressure loss increases only a little.
- Deliquesced sea salt particles flow out downstream, ensuring minimal re-entrainment.
- Superior impact resistance.
Days to Ship: | 11 Days or more |
---|
Anti-Water Jet Gallery (Plastic Cover), IP45
Shinohara Electric
For ventilating cubicles and switchboards installed in harsh outdoor conditions. The protective plastic cover keeps the unit lightweight.
[Features]
- The plastic-resin rear anti-pull-in cover reduces weight and improves workability.
- No paint required for the anti-pull-in cover, reducing costs.
- Strong waterproofing that can pass JISC4620/JISC0920 anti-water jet testing (IP45).
Days to Ship: | 11 Days or more |
---|
In-Wing Ventilation Gallery (Anti-Water Jet Type), IP45
Shinohara Electric
Use for ventilating operation boards, control panels, and cubicles. Large opening size.
[Features]
· Can secure an opening area of 148 cm2 using outdoor specifications for attaching blow prevention covers.
· Significant labor savings are possible because, just as in the past, there is no need to put a vent in the panel.
· Also, a breathing hole can easily be added.
· Combines the rear gallery with anti-blow-in cover for strong waterproofing that can pass JISC4620/JISC0920 (anti-water jet) testing (IP45).
· Stainless steel type also available (built to order)
Days to Ship: | 11 Days or more |
---|
Gallery with Fan (stainless steel) IP45
Shinohara Electric
Gallery with fan that is usable outdoors.
[Features]
· Has a water repellent filter for a structure with superior waterproofing.
· Can be mounted to panels with simple hexagonal machining.
· Set includes fan finger guard and power supply cord.
· Filter can be washed and reused.
· Available in beige 5Y7/1 and cream 2.5Y9/1 colors.
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
Plastic galleries for control panels and instrument panels. The filter can be replaced from the front panel. (Plastic)
[Features]
· The task of installing has been streamlined by a simple one-touch mounting to the panel apertures.
· The superior aesthetic appearance can enhance the commercial value of panels by sequential vertical/horizontal mounting.
· The filter can be replaced by simply removing the front panel of the gallery.
· 4.90 sq.mm, 120 sq.mm, and 160 sq.mm fans can be mounted.
Days to Ship: | 8 Days or more |
---|
Blow-in Prevention Gallery, IP45
Shinohara Electric
Use the blow-in prevention gallery as a ventilation part for cubicles and switchboards in harsh outdoor conditions.
[Features]
- No ventilation holes need to be cut in large panels.
- Retrofit this component on installed ventilation galleries.
- The ventilation gallery and blow-in prevention cover are a single part, making it waterproof up to the JIS C 4602/JIS C 0920 standards (blow-in prevention tests).
- Stainless steel ventilation galleries also available.
Days to Ship: | 8 Days or more |
---|
Ventilation Louver, for Outdoor Use
Kameda Denki
Vent for switchboards, control panels, and cubicles. For outdoor use.
[Features]
· Insertable for simple installation.
· A ventilation louver is inserted into the notch of the panel and a retention frame is mounted to the back using screws.
· The rear hood is integrated with the mounting frame, so mounting is simple.
· Insect screen and dustproof filter can be easily attached by a single knurled nut that has been newly developed, so maintenance and replacement are easy to perform.
· Large opening area providing a beautiful finish.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
Louver (V) with hood
[Features]
· Optional part for box ventilation.
- ABS types (V60, V80) compatible with BCAP and BCAK as well as polycarbonate types (V60S, V80S) compatible with BCPC and BCPK available.
- Suitable for use with large boxes such as control panels.
Days to Ship: | 8 Days or more |
---|
NITTO KOGYO
For natural board ventilation. Rinse out the filter for re-use.
[Specifications]
·Filter: Made of polyester, 12 mm thick, removes 80% of dust
·Paint Color:
Light beige paint LB (5Y7/1), JPMA J25-70B
Cream paint, cream (2.5Y9/1), JPMA J22-90B
·Installation location: For indoors IP4X
[Accessories]
·Mounting screws
Days to Ship: | 10 Days or more |
---|
JAPPY
This is a louver which includes a U-shaped hood which prevents the entry of rain water.
[Features]
· A stainless steel outer wall vent for supplying natural ventilation.
· There are 2 types of designs, one with a round hood and one with a U-shaped hood.
· Different models with or without an insect screen and water guard can be selected based on the intended application.
· Material properties include the use of highly corrosion-resistant SUS 304.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
| |||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Kameda Denki | Takachi Electronics Enclosure | NITTO KOGYO | JAPPY |
Product Series | Jet-Flow Proof Ventilation Gallery (for dealing with salt damage) IP55 | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||
Material | Iron | Resin | SUS304 ~ Iron | Polyester | Resin | Aluminum Alloy | Stainless ~ Steel Sheet | Stainless ~ Steel Sheet | Stainless | Stainless | SUS304 ~ Steel Sheet | Stainless ~ Steel Sheet | Stainless | ABS | SUS304 1.5 ~ Steel Sheet | Steel Sheet | ABS ~ Polycarbonate | Iron | Stainless steel (SUS304) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy