(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

In-Wing Ventilation Gallery (Anti-Water Jet Type), IP45

In-Wing Ventilation Gallery (Anti-Water Jet Type), IP45
  • Volume Discount

Use for ventilating operation boards, control panels, and cubicles. Large opening size.

[Features]
· Can secure an opening area of 148 cm2 using outdoor specifications for attaching blow prevention covers.
· Significant labor savings are possible because, just as in the past, there is no need to put a vent in the panel.
· Also, a breathing hole can easily be added.
· Combines the rear gallery with anti-blow-in cover for strong waterproofing that can pass JISC4620/JISC0920 (anti-water jet) testing (IP45).
· Stainless steel type also available (built to order)

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

Part Number
G2-20IWD
G2-20IWD-AS
G2-20IWDS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material/surface treatment Features Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
1 Piece(s)Available

11 Days or more

10Steel SheetIronJet Flow-Proof TypeSteel Plate 2.3Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessStainless steelIndoor useStainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10StainlessStainless steelCombination supportedStainless steel 1.5Steel Plate 1.6

Loading...

  1. 1

Basic Information

Standard IP45 Width x height x length(mm) Width 250 x height 250

Additional Products in this Category

Tech Support