(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Electric Enclosure Exterior Parts - Interlock Plug, Japanese Standard
MISUMI
This is safety equipment mounted on safety doors and machines which prevents accidents caused by doors and machines being turned on carelessly. Standard Japanese manufactured products that are widely used by major automobile and steel manufacturers.
Days to Ship: | Same day or more |
---|
Show Stock Products
Electric Enclosure Exterior Parts - Interlocking Plug
Daiwa Dengyo
Safety equipment that is attached to safety doors and machine tools to prevent accidents caused by accidentally turning on the power.
[Features]
・ Forced separation. A safe structure that allows you to visually confirm that a part of the circuit has been removed.
・ Easy and reliable operability just by inserting and removing. Even in the unlikely event of an emergency, the machine can be stopped by unplugging it instantly.
・ Simple structure. A product that pursues high reliability by eliminating complicated contact points and operating structures as much as possible.
・ The size required for interlocking the door is secured, and at the same time, it is not bulky when carried and is not easily lost.
This product is used to fix the interlock plug body and safety fence, etc. (WSP-280 L-A)
[Applications]
・ Ideal for safety fence doors, doors and operation panels for machine tools, industrial machines, etc.
・ Ideal for aisle doors, operation panels of self-propelled/automated warehouse, and other general machine and equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Electric Enclosure Exterior Parts - Mounting Feet, KBOX Series【4 Pieces Per Package】
MISUMI
KBOXEN-series, dedicated, external-mounting foot
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Electric Enclosure Exterior Parts, Rubber Feet
MISUMI
Rubber feet that come in a wide range of specifications and load-bearing capacities.
Features
・For use as a slip stopper for jigs due to its high gripping power.
・Helps to prevent impact damage to devices.
・No minimum or maximum order quantity.
Days to Ship: | Same day |
---|
Show Stock Products
Electric Enclosure Exterior Parts - Connector Box for PC
Shinohara Electric
You can do the maintenance and adjustment of the sequencer without opening the door of the control panel.
[Features]
•AC 100 V outlet in the PC connector BOX (PCB type: 2P E with 2 outlets, PCBK type: 1P with ground) and (standard equipment), data communication connector can be set.
You can carry out trial operation adjustments in dusty places without having to open the control panel door (to prevent the intrusion of dust and the like while carrying out the adjustment by test operation).
•By attaching the PC connector BOX to the door surface of a sequencer panel or the like that is housed in a find location, adjustment by test operation and maintenance work can be easily carried out.
Besides the standard connector for data communication, there are products compatible with the PLCs made by all companies, so please specify the connector and communication cable models.
Days to Ship: | 12 Days or more |
---|
Electric Enclosure Exterior Parts - Dedicated Roof, SR Series
Takachi Electronics Enclosure
SPCM/SPCP/SABP/WSCP dedicated roof (SR)
[Features]
· Has holes for external mounting to the roof and the included spacer, so there is no need for separate mounting brackets, etc.
· Use of a roof is recommended for installation of the box outdoors.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Sealing Water, Waterproof, SZ Series
Takachi Electronics Enclosure
Waterproof Sealing Washer (SZ)
[Features]
- Water bearing pressure: 0.98 MPa (10.0 kgf/cm2) per hour.
- Use as ceiling material for the bored parts when boring holes into the box main body and retaining with screws.
- NBR (nitrile rubber) is a general purpose rubber that has particularly good oil resistance as a sealing material.
- Silicon rubber can be used in a broad range of temperatures and boasts superior heat resistance, cold resistance, and water resistance.
- The shape of the rubber used in each model is different, but the performance of each is equivalent.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet with Aluminum Cover, TC Series【4 Pieces Per Package】
Takachi Electronics Enclosure
Screw-retained Rubber Feet with Aluminum Cover
[Features]
· Surface is made from aluminum for a high-quality feel.
· Ideal as rubber foot for audio equipment.
· Slip preventer attached to the back surface.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Plastic Feet, TIM Series, Padded【10 Pieces Per Package】
Takachi Electronics Enclosure
Resin foot with non-slip pads on the bottom.
[Features]
· Includes EVA non-slip pads on the bottom.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Ventilation Enclosure, VF Series
Takachi Electronics Enclosure
[Features]
· Ventilation (VF)
For complete product overview and details on Electric Enclosure Exterior Parts - Ventilation Enclosure, VF Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet, B-P Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Low-cost rubber, insertion rubber, adhesive rubber, adhesive square rubber feet.
[Features]
· 1 bag contains 10 pieces. Adhesive, die-cut type.
[Applications]
· Made with pressure-sensitive adhesive, so it can be mounted in any position by peeling the backing paper.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - BCAS/BCAL Dedicated Hinge, Stainless Steel, BCH Series
Takachi Electronics Enclosure
BCAS/BCAL Dedicated Hinge (BCH)
[Features]
· Refer to the guide marks on the box main body when mounting the hinge.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Belt Clip, Iron, DK Series
Takachi Electronics Enclosure
[Features]
· Belt Clip (DK)
For complete product overview and details on Electric Enclosure Exterior Parts - Belt Clip, Iron, DK Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Rack Stowing Shelves, HRJ Series
Takachi Electronics Enclosure
JIS Rack Stowing Shelf (HRJ)
[Features]
· Has a heat-dissipating slit, making it optimal for equipment that generates heat.
· JIS standard shelf.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
· Flame-retardant card guide rail (KL-N)
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Mobile Handle Racket, SHB Series【2 Pieces Per Package】
Takachi Electronics Enclosure
Mobile Handle Bracket (SHB)
[Features]
· You can create a dedicated size step handle by cutting the clip to match the width of various devices.
· The handle bracket and handle clip are connected with an M4×20 tapping screw for a sturdy connection.
· If you move the rotor part of the handle bracket while pushing it, you can operate it and lock it in 30° increments.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Rack Stowing Shelves, Low-Carbon Steel, SRJ Series
Takachi Electronics Enclosure
Wide JIS Rack Storage Shelf (SRJ)
[Features]
· Storage shelf for a 19” JIS standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet, Needle Mount, TN Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Long Round Needle-mounted Rubber Feet
[Features]
· Pressure-sensitive adhesive can be peeled away for mounting in position as needed.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet, Elastomer Resin, TP Series【10 Pieces Per Package】
Takachi Electronics Enclosure
One-touch Type Rubber Feet
[Features]
· Rubber foot made of elastomer (resin).
· Non-migratory.
· UL94HB standard (excluding A-P6).
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - BCAS/BCAL Latch, Stainless Steel, BCL Series
Takachi Electronics Enclosure
[Features]
· BCAS / BCAL dedicated latch (BCL).
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Belt Clip, ABS Resin, GDH Series
Takachi Electronics Enclosure
[Features]
· Belt clip (GDH).
For complete product overview and details on Electric Enclosure Exterior Parts - Belt Clip, ABS Resin, GDH Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Extension Frame, Polycarbonate, OPCE Series
Takachi Electronics Enclosure
Extension Frame (OPCE)
[Features]
· OPCE includes 4 frame screws for fastening to the body and 1 screw head for turning with a screwdriver
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet, RS Series【4 Pieces Per Package】
Takachi Electronics Enclosure
Cosmetic Rubber Feet
[Features]
- Silver/gold hot stamp finishing cosmetic rubber feet.
· Ideal as rubber leg for audio equipment.
· Anti-slip feature fitted on the back surface.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Dedicated Roof, SR-R Series
Takachi Electronics Enclosure
OPCM/WPCM/OPCP/OABP/WPCP/WABP/RPCP Dedicated Roof (SR-R)
[Features]
- Lightweight aluminum roof. The light gray color matches the main unit for a consistent look.
· Use of a roof is recommended when the box is installed outdoors.
- When attaching the roof and attaching externally mounted feet, use CK-26Z and CK-26Z mounting screws.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Wire Connection Bar, Round, Iron, UT-KB Series
Takachi Electronics Enclosure
[Features]
- UT Use Wire Connection Bar, (UT-KB)
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Outdoor Roof for BCAP/BCAK/BCPC/BCPK Series
Takachi Electronics Enclosure
[Features]
· Outdoor roof mountable in the BCAP, BCAK, BCPC, BCPK Series.
· Use of a roof is recommended when using a plastic box for an extended period in outdoor locations subject to direct rainfall.
· Mounting is an easy one-touch insert method.
· There are no models compatible with 151509, 151512, 405020, 406018, or 406023.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Cord Winding Hook, POM Resin, CBF Series【4 Pieces Per Package】
Takachi Electronics Enclosure
Cord Winding Hook (CBF)
[Features]
· Hook for winding cords that extend from equipment.
· Can be used not only for cases but also for various other types of casings and control panels.
· Supported installation plate thickness is 1.0 mm to 3.0 mm.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - DIN Rail Mounted Feet, Screw Mounting, DRT Series
Takachi Electronics Enclosure
Screw-retained DIN Rail Mounted Feet (DRT Series)
[Features]
· Mounting plate used to mount the case, circuit board, and parts on the DIN rail (35 mm).
· Installation and removal can be performed easily by pulling on the lower lever.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - EIA Rack Stowing Shelf, HRE Series
Takachi Electronics Enclosure
EIA Rack Storage Shelf (HRE)
[Features]
· Storage shelf for a 19” JIS standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
Polyurethane Angled Needle Mounted Rubber Feet
[Features]
· Non-migratory.
· Pressure sensitive adhesive: rubber.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Rubber Feet, Round Adhesive, TB Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Round adhesive rubber feet.
[Features]
· Semi-spherical rubber feet with adhesive tape.
[Applications]
· Can be mounted in any position by peeling the backing paper.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Mounting Parts, OL-F Series【50 Pieces Per Package】
OHM Electric
Indispensable product for TPMs used to raise wiring / piping, etc.
[Features]
・Facilitates cleaning and washing around machinery and facilities.
・Either "screwing" or "banding" can be used for fixation.
・Cabling, flexible tubing, or air hose, etc. can be fixed in three different locations (top, left, right), depending on the application
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Box Door Lock, DL Series
OHM Electric
No need for cumbersome door opening and closing. One-touch lock requires just a push of the door
[Features]
・Opening...a coin or straight slot screwdriver is sufficient.
・Closing...just push on the door.
・No special key is required.
・Simple mounting; does not take up space
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Latch Enclosure, PBT, WQL Series【2 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· Latch
For complete product overview and details on Electric Enclosure Exterior Parts - Latch Enclosure, PBT, WQL Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Relay Box, Conversion Adapter【10 Pieces Per Package】
OHM Electric
For use with a relay box (conversion adapter)
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Card Guide Rail, PPO, RE-N Series【20 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· A card guide rail.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Clip-On Cover, Aluminum, COA Series
Takachi Electronics Enclosure
[Features]
· This is an ALC aluminum clip-on cover (one-touch removal).
· Features a high-quality aluminum silver anodized finish.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - External Mounting Feet, DFL Type
Takachi Electronics Enclosure
[Features]
· DFL type external mounting feet for GA dedicated optional mounting components.
Days to Ship: | 9 Days or more |
---|
Takachi Electronics Enclosure
[Features]
· This is a silicon protector for the TWTWN series.
· A total of 6 colors are available.
· For compatible cases, see the model information provided below.
· Protectors are sold in sets of two.
· Can be produced using one of 500 color sets specified by the customer.
· Please provide the (Pantone) color number for colors you want.
· Also, you can send us a sample of the desired color and we can produce a product having a similar color.
· Please note that screws may damage the silicon if over-tightened.
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Interlocking Plug Clasp
Daiwa Dengyo
Fitting for interlock plugs.
[Features]
· After removing a plug, use the locking clasp to cover the plug and lock it with a key (not included) to prevent accidents caused by inadvertent energizing. Cannot be used with SPTL-11
Days to Ship: | Same day or more |
---|
Show Stock Products
Electric Enclosure Exterior Parts - Iron Cover
Mirai Industry
[Features]
· Electrodeposition coating (color: black).
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Octagonal Cover
Mirai Industry
[Features]
· Electrodeposition coating (color: black).
Days to Ship: | 9 Days or more |
---|
Electric Enclosure Exterior Parts - Plastic Cover
Mirai Industry
[Features]
· No need to use different joining frames for different thicknesses.
· This is a good value joining frame which can be cut to the exact thickness required (in 5 mm intervals).
· Can be cut easily.
· Can be easily cut with a knife.
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Iron Cover, Flat
Mirai Industry
[Features]
· Electrodeposition coating ( black).
Days to Ship: | 8 Days or more |
---|
Electric Enclosure Exterior Parts - Cap for Terminal Block Boxes, Waterproof【10 Pieces Per Package】
Toyo Giken
[Features]
Waterproof Cap for Plugging Terminal Block Box Holes, IP67
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy