(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Connector Box for PC

Electric Enclosure Exterior Parts - Connector Box for PC
  • Volume Discount

You can do the maintenance and adjustment of the sequencer without opening the door of the control panel.

[Features]
•AC 100 V outlet in the PC connector BOX (PCB type: 2P E with 2 outlets, PCBK type: 1P with ground) and (standard equipment), data communication connector can be set.
You can carry out trial operation adjustments in dusty places without having to open the control panel door (to prevent the intrusion of dust and the like while carrying out the adjustment by test operation).
•By attaching the PC connector BOX to the door surface of a sequencer panel or the like that is housed in a find location, adjustment by test operation and maintenance work can be easily carried out.
Besides the standard connector for data communication, there are products compatible with the PLCs made by all companies, so please specify the connector and communication cable models.

Part Number

Configured Part Number is shown.

Part Number
PCB-LAN-CAT6
PCB-USB-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFeatures
1 Piece(s)Available

12 Days or more

10RJ45 snap-in module (CAT6)
1 Piece(s)Available

17 Days or more

-USB B-Type interface cable length 2m

Loading...

  1. 1

Basic Information

Type Enclosure Frame

Additional Products in this Category

Tech Support