(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Rubber Feet, Round Adhesive, TB Series【10 Pieces Per Package】

Electric Enclosure Exterior Parts - Rubber Feet, Round Adhesive, TB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electric Enclosure Exterior Parts - Rubber Feet, Round Adhesive, TB Series
  • Electric Enclosure Exterior Parts - Rubber Feet, Round Adhesive, TB Series
  • Volume Discount

Round adhesive rubber feet.
[Features]
· Semi-spherical rubber feet with adhesive tape.
[Applications]
· Can be mounted in any position by peeling the backing paper.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TB-8
TB-12
TB-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
Φ
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

102.68

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

105.611.3

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10815.9

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment Black Material Natural rubber
Number with packs(Piece) 10

Additional Products in this Category

Tech Support