(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Cord Winding Hook, POM Resin, CBF Series【4 Pieces Per Package】

Electric Enclosure Exterior Parts - Cord Winding Hook, POM Resin, CBF Series
  • Volume Discount

Cord Winding Hook (CBF)

[Features]
· Hook for winding cords that extend from equipment.
· Can be used not only for cases but also for various other types of casings and control panels.
· Supported installation plate thickness is 1.0 mm to 3.0 mm.

PDF

Part Number

Configured Part Number is shown.

CBF-1G

 
Part Number
CBF-1G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment Gray W(mm) 27
H(mm) 25 D(mm) 27 Material POM Resin (Polyoxymethylene)
Number with packs(Piece) 4

Please check the type/dimensions/specifications of the part CBF-1G in the Electric Enclosure Exterior Parts - Cord Winding Hook, POM Resin, CBF Series series.

Additional Products in this Category

Tech Support