(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Steel Terminal Block Box, with Lid Model DIN Rail
MISUMI
Steel Relay box with DIN rail model.
Days to Ship: | 8 Days or more |
---|
Toyo Giken
The BOXTM-2000 series gives the option for an enclosure box with or without an integrated terminal block making it ideal for devices like sensor amplifiers.
[Features]
・Made of reinforced PBT plastic resin.
・Oil and chemical resistant.
・Choose from upper, lower, or independent pole configurations.
・0-4 wires inlet options available.
・IP67 environmental rating.
Days to Ship: | Same day or more |
---|
Show Stock Products
THA209 Type, Waterproof Relay Box
Takachi Electronics Enclosure
[Features]
· This is a waterproof relay box which includes a terminal block and features an integrated cable gland and body structure.
· Triple branching and quadruple branching types are available.
· Work can be performed easily via screw-based connection of the terminal block.
· Six different terminal elements are available: 3P, 5P, 8P, 3WP, 4WP and 3LP.
· Compatible with cables of various wire diameters through use of an optional rubber bushing.
Days to Ship: | 8 Days or more |
---|
MISUMI
14 to 16% OFF existing products with external size as is.
Days to Ship: | 8 Days or more |
---|
European-Model Spring Clamp Space-Saving Terminal Block Box
MISUMI
Box with European spring clamp terminal block for promoting use in Japan
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Door Model DIN Rail
MISUMI
Door-model relay box with DIN rail.
Days to Ship: | 8 Days or more |
---|
OHM Electric
A low-maintenance relay box with one-screw lid fastening
[Features]
· Environmental performance: Both oil-resistant and weatherproof.
· Supports multi-purpose applications.
· Transparent lid provides superior chemical resistance
· Hinge structure prevents lid from falling off.
Days to Ship: | 8 Days or more |
---|
OHM Electric
For housing printed circuit boards and small units
[Features]
· Environmental performance: both oil-resistant and weatherproof.
· Supports multi-purpose applications.
· Two types of lids.
· Transparent lid provides superior chemical resistance
Days to Ship: | 8 Days or more |
---|
Aluminum die cast box with waterproof and dust proof shield HQ series
Takachi Electronics Enclosure
[Features]
・Aluminum die cast box with waterproof and dust proof shield (HQ).
Days to Ship: | 8 Days or more |
---|
Aluminum Diecast Control Box AD Type
Takachi Electronics Enclosure
Comes with IP65 Waterproof/dustproof function.
[Features]
•A thick and sturdy aluminum die cast box.
•Ideal material and construction for electronic/electric control device cases for inside tunnels and for oil plants.
· The cover screw cannot be removed from the top cover because of the falloff prevention screw.
Days to Ship: | 8 Days or more |
---|
Toyo Giken
[Features]
· The 22 Series is available with several variants such as high and low lids, transparent and opaque lids, etc.
· Allows all manner of combinations.
Days to Ship: | Same day |
---|
Show Stock Products
Braid Duct Accessories, Branch Box
Mirai Industry
[Features]
Can be used for splitting of braid ducts, etc. The base includes a knockout which is convenient for running cables into indoor areas.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
[Features]
· Three functions in one, with a convenient combination knock included.
Days to Ship: | 8 Days or more |
---|
Exposed Round Box (1 - 3-way compatible type)
Mirai Industry
[Features]
· Includes a wooden screw groove for mounting of sensors or outlets.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Exposed Round Shape Box Covering Lid (Bidirectional / L)
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Exposed Round Shape Box Covering Lid (Bidirectional / S)
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure Covered with a lid (3 Way)
Mirai Industry
[Features]
- A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure Covered with a lid (4 Way)
Mirai Industry
[Features]
- A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure Flat Lid (2-Way / L)
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure Flat Lid (2-Way / S)
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Round Shape Box for Exposure Flat Lid (4 Way)
Mirai Industry
[Features]
· A resin box with superior weather and impact resistance.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Width W(mm) |
Height H(mm) |
Depth D(mm) |
Materials |
Protection function (environmentally resistant) |
Intermediate plate |
Installation |
Representative standards |
| ||||||||||||||||||||||||
Brand | MISUMI | Toyo Giken | Takachi Electronics Enclosure | MISUMI | MISUMI | MISUMI | OHM Electric | OHM Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Toyo Giken | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry |
Product Series | Aluminum die cast box with waterproof and dust proof shield HQ series | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| ||||||||||||||||||||
Type | - | Others | Relay box | - | - | - | - | - | Relay box | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - |
Width W(mm) | 100 ~ 380 | 185 | 120 | 155 ~ 170 | 125 ~ 140 | 100 ~ 380 | 135 ~ 220 | 135 ~ 220 | 150 ~ 274.2 | 50 ~ 480 | 150 | 110 | 49 | 110 | 91 ~ 115 | 114 ~ 159 | 91 ~ 115 | 137 ~ 203 | 137 ~ 203 | 87 ~ 110 | 112 ~ 154 | 87 ~ 110 | 137 ~ 198 | 137 ~ 198 |
Height H(mm) | 105 ~ 125 | 120 | 28 | 105 | 105 | 105 ~ 125 | 151 | 135 | 50 ~ 100 | 40 ~ 120 | 124 | 110 | 103 | 106.5 | 114 ~ 159 | 114 ~ 159 | 137 ~ 203 | 114 ~ 159 | 137 ~ 203 | 112 ~ 154 | 112 ~ 154 | 137 ~ 198 | 112 ~ 154 | 137 ~ 198 |
Depth D(mm) | 50 ~ 95 | 69 | 65 | 50 | 50 | 50 ~ 95 | 82 ~ 121 | 80 ~ 120 | 100 ~ 182 | 65 ~ 320 | 98.5 | 50 | 48 | 44.8 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 | 38 ~ 57 |
Materials | Iron | Resin | Others | Iron | Iron | Iron | Resin | Resin | Diecast aluminum | Diecast aluminum | Resin | - | - | - | - | - | - | - | - | - | - | - | - | - |
Protection function (environmentally resistant) | None | IP65 | IP66/67/68 | None | None | None | IP67 | IP67 | IP67 | IP65 / IP67 | IP65 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Intermediate plate | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | - | - | Others | Others | Without Circuit Board | - | - | - | - | - | - | - | - | - | - | - | - | - |
Installation | Indoor | Indoor | Unspecified | Indoor | Indoor | Indoor | - | - | Unspecified | Unspecified | Indoor | - | - | - | - | - | - | - | - | - | - | - | - | - |
Representative standards | - | - | CE | - | - | - | - | - | - | - | - | - | PSE | PSE | PSE | PSE | PSE | PSE | PSE | PSE | PSE | PSE | PSE | PSE |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy