(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Panel Meters

Digital panel meters are devices that digitally process the measurement data output from the output sensors and display the converted values. They are used in facilities such as offices, laboratories and factories. These devices can measure data such as large direct current, large alternating current and high direct current voltage. Some models are available with a scaling function, averaging function or position meter. Product types include a panel meter, meter relay, voltmeter and current panel meter. It is important to carefully check the character size and display method of the digital panel meter according to the measuring equipment and current or voltage to be measured. The items that can be measured and the display method vary according to the application. Select the appropriate meter by taking workability, safety, operability and visibility into account.
Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 17 Days or Less
  • 26 Days or Less
  • 27 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Input type
Mounting method
Panel cut dimensions
Power supply voltage
Input current(mA)
Input voltage(V)
Display digits
Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)

    A6000 Series

      A7000 Series

        A8000 Series

          A2100 Series

            A9000 Series

              AH-331 Series

                AL-213 Series

                  High-Performance Digital Panel Meter WPM

                    Digital Panel Meter for Power Measurement WLD-PA Power Meter

                    Brand

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Watanabe Electric Industry

                    Product Series

                    A6000 Series

                    A7000 Series

                    A8000 Series

                    A2100 Series

                    A9000 Series

                    AH-331 Series

                    AL-213 Series

                    High-Performance Digital Panel Meter WPM

                    Digital Panel Meter for Power Measurement WLD-PA Power Meter

                    Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 9 Days or more 8 Days or more 9 Days or more 27 Days or more 26 Days or more
                    Input typeVoltage / CurrentVoltage / CurrentVoltage / CurrentVoltage / CurrentVoltage / CurrentVoltageCurrentVoltage / CurrentVoltage / Current
                    Mounting methodPanel surface mountPanel surface mountPanel surface mountPanel surface mountPanel surface mountPlug-in socketPanel surface mountPanel surface mountPanel surface mount
                    Panel cut dimensionsOtherOtherOtherOtherOther-OtherOtherOther
                    Power supply voltage--------AC100 to 240V
                    Input current(mA)±20 mA ~ ±2000±20 mA ~ ±20004 to 20 ~ ±1999.9±1.999 ~ ±19994 to 20 ~ ±1999.9-DC4 to 20±205000 ~ 100000
                    Input voltage(V)±5 ~ ±700.0±5 V ~ ±700.01 to 5 ~ ±199.99±0.1999 ~ ±199.90 – ±10 ~ ±700.0±0.1999 ~ ±1.9990-±10AC220
                    Display digits4 digits4 digits5 digits4 digits5 digits4 digits4 digits5 digits6 digits
                    Standard---CE--ULCECE
                    Dimension length(mm)97.511889.3407518.24099.796
                    Dimension width(mm)967248489665489648
                    Dimension thickness(mm)483624244829.5244885.9

                    Loading...

                    1. 1

                    Related Categories to Digital Panel Meters