(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

A2100 Series

A2100 Series
  • Volume Discount

•Input type : Current, Voltage
•Display digits : 4 digits
•Mounting method : Panel surface mount
•Input current : -¦1.999, -¦19.99, -¦199.9, -¦1999
•Input voltage : -¦0.1999, -¦1.999, -¦19.99, -¦199.9
For complete product overview and details on A2100 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A2110-12
A2110-13
A2110-14
A2120-11
A2120-12
A2120-13
A2120-14
A2120-22
A2120-23
A2120-24
A2120-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Standard Power supply
(V)
Input
1 Piece(s)Available

8 Days or more

Voltage-±1.999CEDC5DC voltage measurement
1 Piece(s)Available

8 Days or more

Voltage-±19.99CEDC5DC voltage measurement
1 Piece(s)Available

9 Days or more

Voltage-±199.9-DC5DC voltage measurement
1 Piece(s)Available

9 Days or more

Voltage-±0.1999CEDC5 to 24DC voltage measurement
1 Piece(s)Available

9 Days or more

Voltage-±1.999CEDC5 to 24DC voltage measurement
1 Piece(s)Available

8 Days or more

Voltage-±19.99CEDC5 to 24DC voltage measurement
1 Piece(s)Available

9 Days or more

Voltage-±199.9-DC5 to 24DC voltage measurement
1 Piece(s)Available

27 Days or more

Current±1.999-CEDC5 to 24DC current measurement
1 Piece(s)Available

9 Days or more

Current±19.99-CEDC5 to 24DC current measurement
1 Piece(s)Available

9 Days or more

Current±199.9-CEDC5 to 24DC current measurement
1 Piece(s)Available

9 Days or more

Current±1999-CEDC5 to 24DC current measurement

Loading...

  1. 1

Basic Information

Mounting method Panel surface mount Panel cut dimensions 45 x 22.2 Display digits 4 digits
Dimension (D)(mm) 40 Dimension (W)(mm) 48 Dimension (H)(mm) 24
Output None (dedicated display)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.