(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

AH-331 Series

AH-331 Series
  • Volume Discount

•Input type : Voltage
•Display digits : 4 digits
•Mounting method : Plug-in socket
•Input voltage : -¦0.1999, -¦1.9990
For complete product overview and details on AH-331 Series (Watanabe Electric Industry) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AH-331-11
AH-331-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage
(V)
1 Piece(s)Available

17 Days or more

±0.1999
1 Piece(s)Available

8 Days or more

±1.9990

Loading...

  1. 1

Basic Information

Input type Voltage Mounting method Plug-in socket Display digits 4 digits
Dimension (D)(mm) 18.2 Dimension (W)(mm) 65 Dimension (H)(mm) 29.5
Power supply(V) DC5V Input DC voltage measurement

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.