(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

A8000 Series

A8000 Series
  • Volume Discount

•Input type : Current, Voltage
•Display digits : 5 digits
•Mounting method : Panel surface mount
•Input current : -¦1999.9, 4 to 20
•Input voltage : -¦199.99, 1 to 5
For complete product overview and details on A8000 Series (Watanabe Electric Industry) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A8311-01
A8311-02
A8311-03
A8312-01
A8312-02
A8312-03
A831B-01
A8411-01
A8411-03
A8412-01
A8412-03
A841B-01
A841B-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Output Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

9 Days or more

Voltage-±199.99DC5 to 12None (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±199.99DC5 to 12BCD (TTL)+External controlDC voltage measurement4±199.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±199.99DC5 to 12BCD (Open collector)+External controlDC voltage measurement4±199.99 mV
1 Piece(s)Available

27 Days or more

Current±1999.9-DC5 to 12None (dedicated display)DC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Current±1999.9-DC5 to 12BCD (TTL)+External controlDC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Current±1999.9-DC5 to 12BCD (Open collector)+External controlDC current measurement4±1.9999 mA
1 Piece(s)Available

9 Days or more

Voltage / Current4 to 201 to 5DC5 to 12None (dedicated display)Process signal measurement2-
1 Piece(s)Available

8 Days or more

Voltage-±199.99DC12 to 24None (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±199.99DC12 to 24BCD (Open collector)+External controlDC voltage measurement4±199.99 mV
1 Piece(s)Available

8 Days or more

Current±1999.9-DC12 to 24None (dedicated display)DC current measurement4±1.9999 mA
1 Piece(s)Available

9 Days or more

Current±1999.9-DC12 to 24BCD (Open collector)+External controlDC current measurement4±1.9999 mA
1 Piece(s)Available

9 Days or more

Voltage / Current4 to 201 to 5DC12 to 24None (dedicated display)Process signal measurement2-
1 Piece(s)Available

9 Days or more

Voltage / Current4 to 201 to 5DC12 to 24BCD (Open collector)+External controlProcess signal measurement2-

Loading...

  1. 1

Basic Information

Mounting method Panel surface mount Panel cut dimensions 45 x 22.2 Display digits 5 digits
Dimension (D)(mm) 89.3 Dimension (W)(mm) 48 Dimension (H)(mm) 24
Display Includes switch

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.