(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miyama Electric
Miyama Electric MS-500 series toggle switches.
[Features]
・Levers come in either chrome, white, blue, red, black, silver, or yellow color options.
・Choose from SPST (2P), SPDT (3P), or DPDT (6P) contact variations.
・On-Off, On-Off-On, and On-On switch characteristics available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Toggle Switch Mounting Hole φ6, φ12【5 Pieces Per Package】
MISUMI
Toggle switch unit with waterproof cap. RoHs compliant product.
Days to Ship: | 8 Days or more |
---|
Miyama Electric
•Contact (toggle, locker) : SPST
For complete product overview and details on Toggle Switch (Miyama Electric) see the sections below:
Days to Ship: | 6 Days or more |
---|
Miyama Electric
Miyama Electric MS-550 series toggle switches.
[Features]
・Lever can be moved to different positions with little operating force.
・Choose from SPST (2P), SPDT (3P), or DPDT (6P) contact variations.
・On-Off, On-Off-On, and On-On switch characteristics available.
Days to Ship: | 8 Days or more |
---|
Mini Toggle Switch, MS-600 Series
Miyama Electric
•Contact (toggle, locker) : 2-pole double throw, SPDT, SPST
For complete product overview and details on Mini Toggle Switch, MS-600 Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape |
Mounting hole |
Contact (toggle, locker) |
Terminal shape |
Protection function (environmentally resistant) |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Miyama Electric | MISUMI | Miyama Electric | Miyama Electric | Miyama Electric |
---|---|---|---|---|---|
Product Series | |||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more |
Shape | Other | Other | Other | Other | Other |
Mounting hole | Φ 6 | Φ 6 / Φ 12 | - | Φ 6 | Other |
Contact (toggle, locker) | SPST / SPDT | SPST / SPDT / 2-pole single throw / 2-pole double throw | SPST | SPST | SPDT |
Terminal shape | Solder terminal | Solder terminal | - | Solder terminal | Solder terminal |
Protection function (environmentally resistant) | - | Present / None | - | - | - |
Dimension vertical(mm) | 13 | 30 ~ 31.2 | - | 13 | 9 |
Dimension width(mm) | 7.8 ~ 12.6 | 18 ~ 18.6 | - | 12.6 | 6 |
Dimension depth(mm) | 29.3 ~ 37.5 | 51.2 ~ 53.2 | - | 34.5 | 27.7 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy