(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Switch, MS-500 Series

Toggle Switch, MS-500 Series
  • Volume Discount

Miyama Electric MS-500 series toggle switches.

[Features]
・Levers come in either chrome, white, blue, red, black, silver, or yellow color options.
・Choose from SPST (2P), SPDT (3P), or DPDT (6P) contact variations.
・On-Off, On-Off-On, and On-On switch characteristics available.

Part Number

Configured Part Number is shown.

Part Number
MS-500A-B
MS-500A-B2
MS-500A-F
MS-500C-MF-K
MS-500K-B
MS-500K-MF-K
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact (toggle, locker) Dimension width
(mm)
Dimension depth
(mm)
Lever color Switch characteristics
1 Piece(s)Available

8 Days or more

SPDT12.634.5SilverON-ON
1 Piece(s)Available

Same day

Stock

SPDT7.829.3SilverON-ON
1 Piece(s)Available

6 Days or more

SPDT7.834.5SilverON-ON
1 Piece(s)Available

6 Days or more

SPDT7.837.5BlackON-OFF-ON
1 Piece(s)Available

8 Days or more

SPST12.634.5SilverON-OFF
1 Piece(s)Available

8 Days or more

SPST7.837.5BlackON-OFF

Loading...

  1. 1

Basic Information

Shape Other Mounting hole Φ 6 Terminal shape Solder terminal
Dimension vertical(mm) 13 Ampacity @ 125 VAC(A) 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.