(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Toggle switch unit with waterproof cap. RoHs compliant product.
Part Number
Configured Part Number is shown.
1 Pack Unit 5-piece Pack
Model Number | Mounting Hole Ø |
Functional Operation (Alternate) |
Circuit | Functional Operation and Contact Terminal Number | Acquired Standards | Terminal | Specification Group |
||||||
Left Position Lever | Central Position Lever | Right Position Lever | UL | CSA | TUV | CE | CCC | ||||||
T611-5P | Ø6 | ON - OFF | Single Pole Single-throw | ON 2 - 3 | - | - OFF | - | - | - | - | - | Solder | A |
T612-5P | ON - ON | Single-pole Double-throw | 1 - 2 ON | - | - | - | - | - | |||||
T613-5P | ON - OFF - ON | OFF | 1 - 2 ON | - | - | - | - | - | |||||
T621-5P | ON - OFF | 2-pole Single Throw | ON 2-3 5-6 | - | - OFF | - | - | - | - | - | |||
T622-5P | ON - ON | 2-pole Double Throw | 1 - 2 4 - 5 ON | - | - | - | - | - | |||||
T623-5P | ON - OFF - ON | OFF | - | - | - | - | - | ||||||
T1211-5P | Ø12 | ON - OFF | Single Pole Single-throw | ON 1-3 | - | - OFF | - | - | - | - | - | B | |
T1212-5P | ON - ON | Single-pole Double-throw | ON 2 - 3 | 1 - 2 ON | - | - | - | - | - | ||||
T1213-5P | ON - OFF - ON | OFF | - | - | - | - | - | ||||||
T1221-5P | ON - OFF | 2-pole Single Throw | ON 1-3 4-6 | - | - OFF | - | - | - | - | - | C | ||
T1222-5P | ON - ON | 2-pole Double Throw | ON 2-3 5-6 | 1 - 2 4 - 5 ON | - | - | - | - | - | D | |||
T1223-5P | ON - OFF - ON | OFF | - | - | - | - | - |
Model Number | Merchandise Outline | Compatible Model | Protective Structure | Acquired Standards | Mass g |
||||
UL | CSA | TUV | CE | CCC | |||||
T6WC-5P | Waterproof Cap for M6 Toggle Switches | T6** | Note 1 | - | - | - | - | - | 0.75 |
T12WC-5P | Waterproof Cap for M12 Toggle Switches | T12** | IP65 | - | - | - | - | - | 2.85 |
Note 1 Mounting prevents water from entering the switch body interior and panel back surface from the panel front surface. Can also be used for accumulated dust and grease found on the movable parts of the panel surface. |
Detailed Specifications
Specification Group |
Rated Working Voltage (Ue) |
Rated Working Current |
Working Temperature Range °C |
Contact Resistance 2 - 4 VDC 100mA |
Insulation Resistance 500 VDC |
Peak Voltage VAC (1 minute) |
Durability (10,000 times or more) |
Contact Material |
Mass g (Approx.) |
|||
Between Terminal and Ground |
Between Terminals |
No Conditions Specified |
Mechanical | Electrical | ||||||||
A | 30 VDC ON - OFF / ON - ON |
4A | -30 ~ +85 | 10 MΩ or less |
1 GΩ or more |
1500 | 1000 | - | 5 | 2.5 | Silver Alloy |
7 ~ 9 |
30 VDC ON - OFF - ON |
3A | |||||||||||
125 VAC | 6A | |||||||||||
250 VAC | 3A | |||||||||||
B | 30 VDC | 20A | -10 ~ +70 | - | - | 2000 | 24 ~ 26 | |||||
125 VAC | 15A | |||||||||||
250 VAC | 6A | |||||||||||
C | 30 VDC | 15A | 33 ~ 34 | |||||||||
125 VAC | 15A | |||||||||||
250 VAC | 15A | |||||||||||
D | 30 VDC | 20A | ||||||||||
125 VAC | 20A | |||||||||||
250 VAC | 10A |
Part Number |
---|
T6WC-5P |
T12WC-5P |
T1211-5P |
T1212-5P |
T1213-5P |
T1221-5P |
T1222-5P |
T1223-5P |
Loading...
Technical Data
Switch Outline / Terminal Arrangement Diagram Toggle
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Shape | Others |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy