(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Switch, MS-550 Series

Toggle Switch, MS-550 Series
  • Volume Discount

Miyama Electric MS-550 series toggle switches.

[Features]
・Lever can be moved to different positions with little operating force.
・Choose from SPST (2P), SPDT (3P), or DPDT (6P) contact variations.
・On-Off, On-Off-On, and On-On switch characteristics available.

Part Number

Configured Part Number is shown.

MS-550K

Part Number
MS-550K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape Other Mounting hole Φ 6.2 Contact (toggle, locker) SPST
Terminal shape Solder terminal Dimension vertical(mm) 13 Dimension width(mm) 12.6
Dimension depth(mm) 34.5 Ampacity @ 125 VAC(A) 3 Ampacity @ 250 VAC(A) 1
Switch characteristics ON-OFF

Please check the type/dimensions/specifications of the part MS-550K in the Toggle Switch, MS-550 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.