(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shank Adjuster SA

Shank Adjuster SA
  • Volume Discount

[Features]
· Tap holder used to extend the tap length for use.
· Can be used to make I series taps (ISP/IPO/IHT) longer.
· Alloy steel.

Part Number

Configured Part Number is shown.

SA010M

Part Number
SA010M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Pitch (P), Thread Count(mm) 150 Tap Model Thread-cutting-related tool Coating Presence NA
Coating Type Non-Coated Overall Length (L)(mm) 103 D(mm) 14
Shank diameter (Ds)(mm) 7 Shank square width (K)(mm) 5.5 Shank square part length(mm) 8
l1(mm) 45

Please check the type/dimensions/specifications of the part SA010M in the Shank Adjuster SA series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.