(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Part Number
Configured Part Number is shown.
EX-S-MCT-M8X1.25
Screw Types | Meter | Nominal | M8 | Pitch, Number of Threading(mm) | 1.25 |
---|---|---|---|---|---|
Chamfer threads | 3P | Tool Material Type | Vanadium high-speed steel | Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Coating Type | Non-Coated | L(mm) | 70 | Accuracy | OH2 |
Length under neck(mm) | 37 | Shank diameter(mm) | 6.2 | Number of Grooves | 3 |
Thread Length(mm) | 22 | Surface Treatment | Oxidizing | Tool No. | 20428 |
Please check the type/dimensions/specifications of the part EX-S-MCT-M8X1.25 in the Threading Tools - High Speed Steel, EX-S-MCT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy