(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tap Model: Tapping Related Tools
•Coating Type: Non-Coated
•Tool Material Type: High-Speed Steel
•Sale Operation: Set
•Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Coating Y/N | NA |
---|---|---|---|---|---|
Surface Treatment | Non-Coated | Sales Operation | Set | Drill external diameter(mm) | 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each) |
Tap (Designation) | M3/M4/M5/M6/M8/M10/M12 | Set Content | Jet Tap: 7 pcs / Spiral Tap: 7 pcs / Pilot Hole Drill: 7 pcs | Packaging Quantity(pc.) | 21 |
Please check the type/dimensions/specifications of the part JSD-21 in the Threading Tools - Jet/Spiral Drill Set, High Speed Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy