(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Long Shank, EX-MCT

Threading Tools - High Speed Steel, Long Shank, EX-MCT
  • Volume Discount

Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-MCT-M10X1.5
EX-MCT-M12X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M104172420532
1 Piece(s)Available

8 Days or more

M12488.52920556

Loading...

  1. 1

Basic Information

Screw Types Meter Pitch, Number of Threading(mm) 1.5 Chamfer threads 3P
Tool Material Type Vanadium high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Thread-cutting-related tool
Hole type For through hole / For blind hole Coating Y/N NA Coating Type Non-Coated
L(mm) 150 Accuracy OH3 Number of Grooves 3
Surface Treatment Oxidizing Protrusion Available

Additional Products in this Category

Tech Support