(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Neji-Saurus DF (Defense Force)

Neji-Saurus DF (Defense Force)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A new Neji-Saurus incorporating the Japan Ground Self-Defense Force specifications

PDF

Part Number

Configured Part Number is shown.

PZ-33

 
Part Number
PZ-33
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Blade hardness HRC60 ±2 Grip Color Japan Ministry of Defense Standards Color Number: 3312
Material Main body: carbon steel, grip: elastomer Size 160 mm Weight(g) 125

Please check the type/dimensions/specifications of the part PZ-33 in the Neji-Saurus DF (Defense Force) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.