(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Nippers (Comes with Spring), Round Blade

Plastic Nippers (Comes with Spring), Round Blade
  • Volume Discount

Heavy duty type for plastic components and gate cutting

[Features]
· The cutting edge has been thinned for a sharp cutting capability which provides a clean cut.
· The blade part is round, which produces a neat cut end.
· With easy-gripping hard grip.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.

Part Number

Configured Part Number is shown.

PLN-125R

Part Number
PLN-125R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 124
Spring Available Plastic Cutting Capacity(mmφ) 5 Set / Single Item Single Item
Material KA70 Tip Shape Round Blade Main body: option Main Body
Weight(g) 65 Head width(mm) 11.4 Head Thickness(mm) 8
Blade length(mm) 15 Grip Width(mm) 50 Mount Dimensions - Height x Width(mm) 190×70
Supplementary explanation The spring is replaceable.

Please check the type/dimensions/specifications of the part PLN-125R in the Plastic Nippers (Comes with Spring), Round Blade series.

Additional Products in this Category

Tech Support