(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Pliers

Chain Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on Chain Pliers, see the sections below:

Part Number

Configured Part Number is shown.

KT-802-1

Part Number
KT-802-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 160
Spring Available Single Product/Set Classification Single Item Head width(mm) 17
Head thickness(mm) 8.5 Handle Width(mm) 50 Tip Length(mm) 35
Operating Range (for Vehicle)(mm) 410~530 Operating Range (for Industrial Machinery)(mm) #35~#60 Operating Range (E Type Retaining Ring)(mm) 3–5
Main body: option Main Body Weight(g) 270 JAN code 4952269110968

Please check the type/dimensions/specifications of the part KT-802-1 in the Chain Pliers series.

Additional Products in this Category

Tech Support