(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W-510 Replacement Parts

W-510 Replacement Parts
  • Volume Discount

[Features]· Can be used conveniently even in a recess when combined with an extension bar and a ratchet handle.

Part Number

Configured Part Number is shown.

W-510-7

Part Number
W-510-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Flat Width (Dimension S) 7 mm
Features Socket (6.3 mm square)

Please check the type/dimensions/specifications of the part W-510-7 in the W-510 Replacement Parts series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.