(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set W-510

Socket Wrench Set W-510
  • Volume Discount

Abundant variation of socket wrenches to support precision work.
[Features]
· Dedicated foldable tool holder.
· A screwdriver-type handle and an extension bar are included.
· The sockets can also be stored in the tool holder for superior organization.
[Applications]
· A set consists of an array of sockets in 10 sizes ranging from 4 to 12 mm, which makes it also ideal as an on-board car tool set.

PDF

Part Number

Configured Part Number is shown.

W-510

 
Part Number
W-510
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.3
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 4 / 5 / 6 / 7 / 8 / 9 / 5.5 / 4.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Weight(g) 430

Please check the type/dimensions/specifications of the part W-510 in the Socket Wrench Set W-510 series.

Additional Products in this Category

Tech Support