(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Socket for Impact

Long Socket for Impact
  • Volume Discount

[Features]
· Impact socket (deep type) thin-walled type.
· Thin and lightweight design, optimal for use even in narrow places.
· The opening part is unlikely to damage bolts and nuts, and it uses a surface contact shape with excellent transmission efficiency.

Part Number

Configured Part Number is shown.

Part Number
T4-19AL
T6-36AL
T6-46AL
T8-30AL
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

12.71955389-8377147
1 Piece(s)Available

11 Days or more

1936100389-8539830
1 Piece(s)Available

8 Days or more

1946100389-85551150
1 Piece(s)Available

8 Days or more

25.430100389-8580865

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Socket Shape 6 Sq.
Features Impact socket (deep type) is a thin socket. The thin and lightweight design is optimal for use even in narrow places. The opening part is unlikely to damage bolts and nuts, and it uses a surface contact shape with excellent transmission efficiency.

Additional Products in this Category

Tech Support