(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A compact short type. Optimal for work in narrow spaces.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% compared with conventional products.
· This is a standard type with a standard long handle.
· Adopts 36-tooth gears.
Single Product/Set Classification | Single Item Handle | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 9.5 |
---|---|---|---|---|---|
Overall length (L dimension)(mm) | 80 | The Number of Teeth(sheet) | 36 | Mass(g) | 90 |
Features | A compact short type. Ideal for work in narrow places. Also adopts a union mechanism that prevents inadvertent dropping of the socket. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy