(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Torque Checker, TTC

Torque Wrenches - Torque Checker, TTC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Allows daily pre- and post-work torque wrench inspections via simple operation.
· The values are displayed in LED.
· Can be switched between three measurement modes (peak/track/peak hold).
· Various insertion angles and monkey types can be measured with the supplied conversion adapter.

Part Number

Configured Part Number is shown.

Part Number
TTC-60
TTC-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle
(mm)
Minimum graduation
(N·m)
Mass
(g)
Torque Performance
(N▪m)
Specifications
1 Piece(s)Available

8 Days or more

6.35 ~ 12.70.0122002~60Dimension D: 30.0 mm; Dimension L: 155 mm
1 Piece(s)Available

8 Days or more

9.5 ~ 25.40.1260020~500Dimension D: 48.0 mm; Dimension L: 173 mm

Loading...

  1. 1

Basic Information

Product Type Torque Wrench Checker Overall Length(mm) 205 Load direction Right
Torque Precision(±%) 1+1 scale

Additional Products in this Category

Tech Support