(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Both the right direction and the left direction can be measured.
· Torque precision: Clockwise (right) ±2% / Counterclockwise (left) ±3%.
· Pass/fail judgment function: With ±1% to ±9% setting enabled OFF function.
· LCD backlight enables measured values to be visually confirmed even in dark places.
· Possible to record measured torque values (in peak hold mode). Up to 50 records.
· Alerts user with LED light and sound when desired torque value is reached
Product Model | Digital Type | Torque Adjustment Range(N·m) | 17~340 | Insertion Angle(mm) | 12.7 |
---|---|---|---|---|---|
Minimum Scale(N·m) | 0.1 | Overall Length(mm) | 677 | Burden Direction | Left/Right |
Torque Precision(±%) | CCW (Left): 3 / CW (Right): 2 | Head Width(mm) | 34 | Main body: option | Main Body |
Head Thickness(mm) | 37 | Effective Length of Head(mm) | 100 | Effective Length(mm) | 582.3 |
Connector part outer diameter(φ/mm) | 22 | Mass(g) | 1460 | Accessory | Dedicated Case/Batteries (2 pcs)/Calibration Certificate/User's Manual |
Supplement | Ratchet type head: Number of gears: 72 / ratchet driving angle: 5°. Pass/fail judgment function: Settable between ±1 and ±9% (with OFF function). The measured torque value (in peak hole mode) can be recorded (up to 50 records). |
Please check the type/dimensions/specifications of the part DRH340-22BN in the Ratcheting Type Digital Torque Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy